SL-CLQS, SH-CLQS, SHD-CLQS,SL-CLQAM,SH-CLQAM - (Precision Cleaning) Brackets for Stands - Clamp Type, Square Flange, Square Hole
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sl_clqs_asmtab.prj},{NB=SL-CLQAM20},{MAT=M},{ST=CA},{CM=SL-},{D=20},{A=52},{B=36},{L=40},{T=10},{E=30},{F=42},{G=24},{BB=5.5},{C=26.5},{H=21},{DD=5.5},{DD1=9.5},{Z=5.5},{MA=M5},{MAV=5},{HH=13},{IS=M5-20, 1 pcs. },{W=2},{SL=20},{PPATH=clqam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
DD8
[mm]
A
[mm]
B
[mm]
L
[mm]
T
[mm]
E
[mm]
F
[mm]
G
[mm]
BB
b
[mm]
C
[mm]
H
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
MA
ⁿ/ₐ
HH
h
[mm]
IS
附属螺栓
ⁿ/ₐ
SL-CLQAM10
SL-CLQAM10
SL-CLQAM
10
38
24
24
7
20
30
14
4.5
17.5
15
4.5
8.0
4.5
M4
10
M4-15 1根
SL-CLQAM12
SL-CLQAM12
SL-CLQAM
12
38
24
24
7
20
30
14
4.5
17.5
16
4.5
8.0
4.5
M4
10
M4-15 1根
SL-CLQAM15
SL-CLQAM15
SL-CLQAM
15
48
32
36
9
26
38
20
5.5
24.0
19
5.5
9.5
5.5
M5
12
M5-20 1根
SL-CLQAM20
SL-CLQAM20
SL-CLQAM
20
52
36
40
10
30
42
24
5.5
26.5
21
5.5
9.5
5.5
M5
13
M5-20 1根
SL-CLQAM25
SL-CLQAM25
SL-CLQAM
25
62
45
48
12
35
48
28
6.5
32.0
28
6.5
11.0
6.5
M6
15
M6-25 1根
SL-CLQAM30
SL-CLQAM30
SL-CLQAM
30
80
55
60
15
40
60
32
9.0
39.0
35
9.0
14.0
9.0
M8
18
M8-30 1根
SL-CLQAM35
SL-CLQAM35
SL-CLQAM
35
90
60
70
15
50
70
38
9.0
44.0
38
9.0
14.0
9.0
M8
18
M8-40 1根
SL-CLQAM40
SL-CLQAM40
SL-CLQAM
40
105
75
80
18
55
80
45
11.0
50.0
47
11.0
17.5
11.0
M10
21
M10-40 1根
SL-CLQAM50
SL-CLQAM50
SL-CLQAM
50
115
85
90
18
65
90
55
11.0
60.0
52
11.0
17.5
11.0
M10
21
M10-50 1根
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表