SH-SLKR, SHD-SLKR,SL-ALKR,SH-ALKR,SL-HLKR,SH-HLKR - (Precision Cleaning) Strut Clamps - Rotating Same Hole Diameter
Misumi
FA工厂自动化
19_支柱,底座,支柱固定夹
Powered by
CAD模型選擇
{misumi/metric/19_posts_stands/sh_slkr_asmtab.prj},{NB=SL-ALKR12},{MAT=6063},{ST=BA},{AC1=Hexagon Socket Head Bolts (CB4-10) 2Pcs., Setscrew (MSSK3-4) 2Pcs.},{AC2=Hexagon Socket Head Bolts (SCB4-10) 2Pcs., Setscrew (MSSU3-4) 2Pcs.},{CM=SL-},{D=12},{D1=5},{D1TOL=-0.004/-0.012},{D1TOL1=+0.012/0},{A=57},{B=15},{P=26},{P1=11},{P2=15},{L1=6},{L2=6.3},{E=15.5},{H=3},{J=10.0},{M=4},{N=3},{DD=4.5},{DD1=7.5},{Z=5.0},{C=2},{LB=10.000},{PPATH=klsr_templ.prj},{SL=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
DH7
[mm]
D1
[mm]
A
[mm]
B
[mm]
P
[mm]
P1
[mm]
P2
[mm]
L1
[mm]
L2
[mm]
E
[mm]
H
[mm]
J
[mm]
M
ⁿ/ₐ
N
ⁿ/ₐ
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
C
[mm]
SL-ALKR8
SL-ALKR8
SL-ALKR
内六方型螺栓(CB3-8) 2个/止动螺丝(MSS...
8
5
42
12
19
7
12
6
6.3
11.5
3
7.0
3
3
3.5
6.0
3.0
2
SL-ALKR10
SL-ALKR10
SL-ALKR
内六方型螺栓(CB4-8) 2个/止动螺丝(MSS...
10
5
51
13
23
9
14
6
6.3
14.0
3
9.0
4
3
4.5
7.5
5.0
2
SL-ALKR12
SL-ALKR12
SL-ALKR
内六方型螺栓 (CB4-10) 2个/止动螺丝(...
12
5
57
15
26
11
15
6
6.3
15.5
3
10.0
4
3
4.5
7.5
5.0
2
SL-ALKR15
SL-ALKR15
SL-ALKR
内六方型螺栓(CB4-12)2个/止动螺丝(MSS...
15
10
65
19
33
12
21
10
10.3
16.0
5
10.5
4
4
4.5
7.5
5.0
3
SL-ALKR20
SL-ALKR20
SL-ALKR
内六方型螺栓(CB4-20) 2个/止动螺丝(M...
20
10
76
25
39
15
24
10
10.3
18.5
5
13.0
4
4
4.5
7.5
5.0
3
SL-ALKR25
SL-ALKR25
SL-ALKR
内六方型螺栓(CB5-20) 2个/止动螺丝(MS...
25
10
88
30
44
18
26
10
10.3
22.0
5
16.0
5
5
5.5
9.0
5.5
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表