SL-SHCMG, SH-SHCMG, SHD-SHCMG - (Precision Cleaning) Hinge Pins Split Pin Type With Flange - L Dimension Standard Type
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sl_shcmg_asmtab.prj},{NB=SL-SHCMG5-10},{MAT=304 Stainless Steel},{AC=Split Pin 1 Pc.},{CM=SL},{D=5},{DTOL=-0.004/-0.012},{LS=10},{LS1=10,12,14,15,16,18,20},{N=3.5},{UU=4.9},{NN=1.5},{DD=1.2},{T=1.5},{H=8.0},{PPATH=hcmg_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
AC
附件
ⁿ/ₐ
MATAC
附件材质
ⁿ/ₐ
D
[mm]
DTOL
D容差
[mm]
L1
[mm]
N
[mm]
DD
d
[mm]
T
[mm]
H
[mm]
SL-SHCMG3-10
SL-SHCMG3-10
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
3
-0.002/-0.008
L+4.4
2.5
0.8
1.5
5.5
SL-SHCMG4-10
SL-SHCMG4-10
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
4
-0.004/-0.012
L+4.5
2.5
1.0
1.5
6.5
SL-SHCMG5-10
SL-SHCMG5-10
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
5
-0.004/-0.012
L+5.6
3.5
1.2
1.5
8.0
SL-SHCMG6-15
SL-SHCMG6-15
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
6
-0.004/-0.012
L+5.8
3.5
1.6
1.5
9.0
SL-SHCMG8-18
SL-SHCMG8-18
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
8
-0.005/-0.014
L+7
4.0
2.0
2.0
12.0
SL-SHCMG10-18
SL-SHCMG10-18
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
10
-0.005/-0.014
L+8.25
5.0
2.5
2.0
14.0
SL-SHCMG12-22
SL-SHCMG12-22
SL-SHCMG
SUS304
Split Pin 1 Pc.
SUS304相当
12
-0.006/-0.017
L+10.6
6.0
3.2
3.0
17.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0440 - Split pins DIN EN ISO 1234
Blohm
03.06.2024
HCLGN, HCLGHN, PHCLGN, PHCLGHN, GHCLGN, SHCLGN, SHCLGHN, GSHCLGHN - 铰链销-带肩开...
Misumi
21.04.2022
CLGN, CLGHN, PCLGN, PCLGHN, GCLGN, SCLGN, SCLGHN, GSCLGHN - 铰链销-直柱式开口销固定型-L...
Misumi
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表