SH-SCLBDG,SHD-SCLBDG - (Precision Cleaning) Precision Pivot Pins - Flanged, Threaded with Lock Nut - L Dimension Standard Type
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/sh_sclbdg_asmtab.prj},{NB=SH-SCLBDG6-15},{MAT=SUS304},{MATALG= 'S45C', 'S45C Equivalent', 'SUS304' , '304 Stainless Steel Equivalent'},{HARD=1},{AC=Standard Nut (1 Pc.)},{CM=SH},{D=6},{L=15},{L1=15,16,18,20,22,24,25,30},{ALT4ALG= '', 'w/o LKC (L Dimension Tolerance)', '-LKC' , 'with LKC (L Dimension Tolerance)'},{A=10},{B=8},{ALT3ALG= '', 'w/o TC (Shoulder Thickness)', '-TC' , 'with TC (Shoulder Thickness)'},{T=5},{M=M5},{M1=5},{F=9},{UU=5.8},{NN=1.5},{PPATH=clbdg/clbdg_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AC
附件
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
T
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
F
[mm]
UU
u
[mm]
NN
(n)
[mm]
NUT
螺帽
ⁿ/ₐ
SH-SCLBDG4-10
SH-SCLBDG4-10
SH-SCLBDG
标准螺帽(1个)
4
7
5
3
M3
6
3.9
1.5
M3x0.5
SH-SCLBDG5-10
SH-SCLBDG5-10
SH-SCLBDG
标准螺帽(1个)
5
9
7
4
M4
6
4.9
1.5
M4x0.7
SH-SCLBDG6-15
SH-SCLBDG6-15
SH-SCLBDG
标准螺帽(1个)
6
10
8
5
M5
9
5.8
1.5
M5x0.8
SH-SCLBDG8-15
SH-SCLBDG8-15
SH-SCLBDG
标准螺帽(1个)
8
13
10
5
M6
9
7.8
1.5
M6x1.0
SH-SCLBDG10-18
SH-SCLBDG10-18
SH-SCLBDG
标准螺帽(1个)
10
16
13
5
M8
12
9.8
1.5
M8x1.25
SH-SCLBDG12-22
SH-SCLBDG12-22
SH-SCLBDG
标准螺帽(1个)
12
18
14
5
M10
16
11.8
1.5
M10x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SH-SCLBR, SHD-SCLBR,SH-SCLBRU,SHD-SCLBRU - (Precision Cleaning) Hinge Pins ...
Misumi
04.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表