FXJAR, PFXJAR, SFXJAR - Cantilever Shafts - Bolt Mounted, Stepped, Retaining Ring Groove -Hexagon Socket Type
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/fxjar_asmtab.prj},{NB=FXJAR12-7-F12},{MAT=1},{ST=1},{NO=12},{D=12},{ALT5=},{YC=0.0},{Y=7},{ALT3=},{F=12},{M=M8},{M1=8.000},{PITCH=1.250},{AA=5},{V=15},{H=17},{W=14},{DD=11.5},{MM=1.15},{NN=4},{ALT1=},{ALT2=},{ALT6=},{FW=0},{ALT7=},{ALT4=},{RRING=12},{PPATH=fxjar/fxjar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part Number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
No.
ⁿ/ₐ
D
Dg6
[mm]
M
M Coarse Thread
ⁿ/ₐ
AA
a
[mm]
V
[mm]
H
[mm]
W
[mm]
DD
d Reference Dimension
[mm]
MM
m
[mm]
NN
n
[mm]
B1
[mm]
LL1
l1
[mm]
FXJAR6-7-F5
FXJAR6-7-F5
FXJAR
6
6
M3
5
8
10
8
5.0
0.70
2
3
3.0
FXJAR6A-7-F5
FXJAR6A-7-F5
FXJAR
6A
6
M3
5
12
14
12
5.0
0.70
2
3
3.0
FXJAR8-7-F5
FXJAR8-7-F5
FXJAR
8
8
M4
5
10
12
10
7.0
0.90
3
4
4.0
FXJAR8A-7-F5
FXJAR8A-7-F5
FXJAR
8A
8
M4
5
14
16
14
7.0
0.90
3
4
4.0
FXJAR10-7-F9
FXJAR10-7-F9
FXJAR
10
10
M6
5
13
15
13
9.6
1.15
3
5
5.0
FXJAR10A-7-F9
FXJAR10A-7-F9
FXJAR
10A
10
M6
5
18
20
17
9.6
1.15
3
5
5.0
FXJAR12-7-F12
FXJAR12-7-F12
FXJAR
12
12
M8
5
15
17
14
11.5
1.15
4
6
5.5
FXJAR15-7-F16
FXJAR15-7-F16
FXJAR
15
15
M10
5
18
20
17
14.3
1.15
4
8
6.0
FXJAR17-7-F20
FXJAR17-7-F20
FXJAR
17
17
M10
5
20
23
20
16.2
1.15
4
10
8.0
FXJAR20-7-F23
FXJAR20-7-F23
FXJAR
20
20
M12
7
24
26
24
19.0
1.35
4
10
8.0
FXJAR20A-7-F17
FXJAR20A-7-F17
FXJAR
20A
20
M8
7
24
26
24
19.0
1.35
4
10
8.0
FXJAR25-7-F28
FXJAR25-7-F28
FXJAR
25
25
M16
7
29
31
27
23.9
1.35
5
10
8.0
FXJAR25A-7-F22
FXJAR25A-7-F22
FXJAR
25A
25
M12
7
29
31
27
23.9
1.35
5
10
8.0
FXJAR30-7-F34
FXJAR30-7-F34
FXJAR
30
30
M20
7
34
36
32
28.6
1.65
5
10
8.0
FXJAR30A-7-F28
FXJAR30A-7-F28
FXJAR
30A
30
M16
7
34
36
32
28.6
1.65
5
10
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Indicator light complete
SIEMENS
04.05.2022
3SU11526AA601AA0 - Indicator light complete
Siemens Industry
19.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表