BSWG, BSWGN - 丝杠支座组件·方形-带定位孔标准型
Misumi
FA工厂自动化
09_滚珠丝杠/支座组件
Powered by
CAD模型選擇
{misumi/metric/09_ball_screws/bswg_asmtab.prj},{NB=BSWG1223},{MAT=1045 Steel},{ST=},{NO=1223},{P=12},{A=70},{B=41},{C=36},{D=33},{E=23},{F=52},{Y=30},{K=30},{L=24},{R=6},{N=5.5},{M=M12x1.0},{DD1=14},{DD2=9.0},{LL=11},{U=19},{NDM=12},{KDM=10.917},{NDM1=4},{KDM1=3.242},{F1=0},{NDM2=8},{KDM2=6.647},{PX=12},{SID=15.0},{BD=28},{BW=16},{BN=B7001-DF},{CD=28},{SW=5.5},{SD=15.0},{TSB=F},{MS=5},{PCD1=36},{LS=10},{ES=5},{PPATH=bswg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
零件No.
ⁿ/ₐ
MAT
材质
ⁿ/ₐ
NO
No.
ⁿ/ₐ
P
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Y
[mm]
K
[mm]
L
[mm]
R
[mm]
N
[mm]
M
M 细牙
ⁿ/ₐ
DD1
d1
[mm]
DD2
d2
[mm]
LL
L
[mm]
U
[mm]
BSWG8S
BSWG8S
S45C
8S
8
52
32
25
26
17
38
20
0
23
4
7.0
M8x1.0
11
6.6
11
14
BSWG8
BSWG8
S45C
8
8
52
32
25
26
17
38
20
0
23
4
7.0
M8x1.0
11
6.6
11
14
BSWG1022
BSWG1022
S45C
1022
10
70
40
36
32
22
52
30
30
24
6
5.5
M10x1.0
14
9.0
11
17
BSWG10S
BSWG10S
S45C
10S
10
70
43
36
35
25
52
30
30
24
6
5.5
M10x1.0
14
9.0
11
17
BSWG10
BSWG10
S45C
10
10
70
43
36
35
25
52
30
30
24
6
5.5
M10x1.0
14
9.0
11
17
BSWG1223
BSWG1223
S45C
1223
12
70
41
36
33
23
52
30
30
24
6
5.5
M12x1.0
14
9.0
11
19
BSWG12
BSWG12
S45C
12
12
70
43
36
35
25
52
30
30
24
6
5.5
M12x1.0
14
9.0
11
19
BSWG1526
BSWG1526
S45C
1526
15
80
46
41
36
26
60
36
31
25
5
12.0
M15x1.0
17
11.0
15
22
BSWG1528
BSWG1528
S45C
1528
15
80
48
41
38
28
60
36
31
25
5
12.0
M15x1.0
17
11.0
15
22
BSWG15
BSWG15
S45C
15
15
80
50
41
40
30
60
36
31
25
5
12.0
M15x1.0
17
11.0
15
22
BSWG20
BSWG20
S45C
20
20
95
58
56
45
30
75
50
52
42
10
10.0
M20x1.0
17
11.0
15
30
BSWG25
BSWG25
S45C
25
25
105
68
66
25
35
85
60
61
48
14
12.0
M25x1.5
0
11.0
0
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表