SCST, PSCST, SSCST, SCSTR, PSCSTR, SSCSTR - Set Collars - Slit 3 Hole/3 Tap - Standard Type -
Misumi
FA工厂自动化
03_固定环
Powered by
CAD模型選擇
{misumi/metric/03_set_collars/scst_asmtab.prj},{NB=SCST15-10},{TS=3H},{MAT=S45C},{ST=BO},{AC=Hex Socket Head Cap Screw 1 pc.},{D=15},{BS=10},{W=1.5},{C=0.5},{PPATH=scst/scst_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
零件No.
ⁿ/ₐ
AC
附件
ⁿ/ₐ
ACMAT
附件材质
ⁿ/ₐ
D
[mm]
D1
[mm]
M
M 粗牙螺纹
ⁿ/ₐ
DD
d
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
P
[mm]
C
[mm]
S
[mm]
M1
M1(粗牙)
ⁿ/ₐ
SCST6-8
SCST6-8
1个内六角螺栓
SCM435相当
6
20
M3
3.4
3.00
1.0
6.0
4
12
0.5
3.5
-
SCST8-8
SCST8-8
1个内六角螺栓
SCM435相当
8
25
M3
3.4
3.00
1.5
8.0
5
14
0.5
3.5
-
SCST10-8
SCST10-8
1个内六角螺栓
SCM435相当
10
30
M3
3.4
3.00
1.5
9.0
5
20
0.5
5.5
-
SCST12-8
SCST12-8
1个内六角螺栓
SCM435相当
12
30
M3
3.4
3.00
1.5
10.0
5
22
0.5
5.5
-
SCST13-10
SCST13-10
1个内六角螺栓
SCM435相当
13
30
M4
4.5
3.75
1.5
10.0
5
22
0.5
4.5
-
SCST15-10
SCST15-10
1个内六角螺栓
SCM435相当
15
34
M4
4.5
3.75
1.5
11.5
6
23
0.5
4.5
-
SCST16-10
SCST16-10
1个内六角螺栓
SCM435相当
16
35
M5
5.5
4.50
1.5
12.0
6
24
0.5
4.5
-
SCST20-10
SCST20-10
1个内六角螺栓
SCM435相当
20
40
M5
5.5
4.50
1.5
14.0
7
28
0.5
4.5
-
SCST25-12
SCST25-12
1个内六角螺栓
SCM435相当
25
45
M5
5.5
4.50
1.5
17.0
7
36
0.5
5.5
-
SCST30-15
SCST30-15
1个内六角螺栓
SCM435相当
30
55
M6
6.6
6.00
1.5
20.0
10
44
1.0
6.6
-
SCST35-15
SCST35-15
1个内六角螺栓
SCM435相当
35
60
M6
6.6
6.00
2.0
23.0
12
48
1.0
6.6
-
SCST40-18
SCST40-18
1个内六角螺栓
SCM435相当
40
70
M8
9.0
7.00
2.0
26.0
13
56
1.0
9.0
-
SCST50-22
SCST50-22
1个内六角螺栓
SCM435相当
50
85
M10
11.0
9.00
3.0
32.0
16
68
1.0
11.0
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表