SL-SHSTSK, SH-SHSTSK, SHD-SHSTSK - Precision Cleaning Shaft Supports - T-Shaped-Machined Products - Slit Type with Dowel Hole
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shstsk_asmtab.prj},{NB=SL-SHSTSK16-20},{CO=DE},{D=16},{H=20},{L=54},{T=10},{S=6},{W=30},{L1=42},{DD=4.5},{E=15},{M=M4 Depth 8},{THMD=4},{THDMIN=3.242},{DEP=8},{DD2=4.5},{DD1=8.0},{LL=4.5},{C=2.0},{Q=4},{LL1=5},{DM=4},{HM=16.000},{H0=20},{HH=20,25,30,40},{HH2=20},{PPATH=sl_shstsk/sl_shstsk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
D
[mm]
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
L1
[mm]
DD
d
[mm]
E
[mm]
M
M 紧固螺栓
ⁿ/ₐ
DD2
d2
[mm]
DD1
d1
[mm]
LL
l
[mm]
C
[mm]
Q
[mm]
LL1
l1
[mm]
SL-SHSTSK8-15
SL-SHSTSK8-15
8
42
31
10
6
18
30
4.5
11
M4通孔
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK10-15
SL-SHSTSK10-15
10
42
31
10
6
18
30
4.5
11
M4通孔
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK12-15
SL-SHSTSK12-15
12
42
33
10
6
18
30
4.5
13
M4通孔
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK13-20
SL-SHSTSK13-20
13
42
38
10
6
18
30
4.5
13
M4通孔
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK15-20
SL-SHSTSK15-20
15
54
40
10
6
30
42
4.5
15
M4深度8
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK16-20
SL-SHSTSK16-20
16
54
40
10
6
30
42
4.5
15
M4深度8
4.5
8.0
4.5
2.0
4
5
SL-SHSTSK18-20
SL-SHSTSK18-20
18
67
46
16
8
35
50
6.6
18
M6 通孔
6.6
11.0
6.5
2.0
5
7
SL-SHSTSK20-20
SL-SHSTSK20-20
20
67
46
16
8
35
50
6.6
18
M6 通孔
6.6
11.0
6.5
2.0
5
7
SL-SHSTSK25-25
SL-SHSTSK25-25
25
67
53
16
8
35
50
6.6
21
M6 通孔
6.6
11.0
6.5
2.0
5
7
SL-SHSTSK30-25
SL-SHSTSK30-25
30
85
58
20
10
45
65
9.0
24
M8深度16
9.0
14.0
9.0
3.0
5
7
SL-SHSTSK35-30
SL-SHSTSK35-30
35
85
66
20
10
45
65
9.0
27
M8深度16
9.0
14.0
9.0
3.0
5
7
SL-SHSTSK40-30
SL-SHSTSK40-30
40
100
68
20
10
60
80
9.0
29
M8深度16
9.0
14.0
9.0
3.0
5
7
SL-SHSTSK50-40
SL-SHSTSK50-40
50
125
91
25
15
75
100
14.0
38
M12 深度24
14.0
20.0
13.0
3.0
5
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表