SL-SHMTSN, SH-SHMTSN, SHD-SHMTSN - Precision Cleaning Shaft Supports - Compact Shaped-Machined Products - Wide Standard Type
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shmtsn_asmtab.prj},{NB=SL-SHMTSN16-15},{CO=DE},{D=16},{H=15},{HH=15,20,25},{L=42},{H0=15},{T=20},{L1=28},{DD=6.6},{DD1=11.0},{LL=6.5},{M=M6},{THMD=6.000},{HM=6},{PPATH=sl_shmtsn/sl_shmtsn_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
L
[mm]
H1
[mm]
T
[mm]
L1
[mm]
DD
d
[mm]
DD1
d1
[mm]
LL
l
[mm]
M
M 止动螺丝
ⁿ/ₐ
SL-SHMTSN8-10
SL-SHMTSN8-10
8
34
19
15
20
6.6
11.0
6.5
M6
SL-SHMTSN10-10
SL-SHMTSN10-10
10
36
20
15
22
6.6
11.0
6.5
M6
SL-SHMTSN12-10
SL-SHMTSN12-10
12
38
21
18
24
6.6
11.0
6.5
M6
SL-SHMTSN15-15
SL-SHMTSN15-15
15
42
30
20
28
6.6
11.0
6.5
M6
SL-SHMTSN16-15
SL-SHMTSN16-15
16
42
30
20
28
6.6
11.0
6.5
M6
SL-SHMTSN20-15
SL-SHMTSN20-15
20
54
33
25
36
9.0
14.0
9.0
M8
SL-SHMTSN25-20
SL-SHMTSN25-20
25
60
40
30
42
9.0
14.0
9.0
M8
SL-SHMTSN30-20
SL-SHMTSN30-20
30
74
43
35
52
11.0
17.5
11.0
M10
SL-SHMTSN35-25
SL-SHMTSN35-25
35
78
51
35
56
11.0
17.5
11.0
M10
SL-SHMTSN40-25
SL-SHMTSN40-25
40
80
55
40
58
11.0
17.5
11.0
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表