SL-SHKLST, SH-SHKLST, SHD-SHKLST - Precision Cleaning Shaft Supports - Casting - L-Shaped - Standard
Misumi
FA工厂自动化
02_导向轴支座
Powered by
CAD模型選擇
{misumi/metric/02_shaft_supports/sl_shklst_asmtab.prj},{NB=SL-SHKLST12},{CO=DE},{D=12},{H=20},{L=25},{H1=31},{T=10},{S=6},{W=20},{W1=15},{A=12.5},{M=M4 },{L1=13},{DD=5.5},{B1=14},{B2=8},{B3=2},{THMD=4},{THDMIN=3.242},{LM=5},{MASSS=71},{MASSA=25},{PPATH=sl_shklst/sl_shklst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
H
[mm]
L
[mm]
H1
[mm]
T
[mm]
S
[mm]
W
[mm]
W1
[mm]
A
[mm]
M
M 夹紧螺栓
ⁿ/ₐ
L1
[mm]
DD
d
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
SL-SHKLST8
SL-SHKLST8
8
15
25
24
10
6
20
15
12.5
M4
13
5.5
14
7
2
SL-SHKLST10
SL-SHKLST10
10
20
25
30
10
6
20
15
12.5
M4
13
5.5
14
8
2
SL-SHKLST12
SL-SHKLST12
12
20
25
31
10
6
20
15
12.5
M4
13
5.5
14
8
2
SL-SHKLST16
SL-SHKLST16
16
25
30
38
10
6
20
15
12.5
M4
13
5.5
14
8
2
SL-SHKLST20
SL-SHKLST20
20
25
40
43
10
8
26
18
20.0
M6
24
6.5
14
8
2
SL-SHKLST25
SL-SHKLST25
25
30
40
50
10
8
26
18
20.0
M6
24
6.5
14
8
2
SL-SHKLST30
SL-SHKLST30
30
30
50
53
12
10
30
20
25.0
M6
30
9.0
14
8
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表