SL-PSFPGA, SH-PSFPGA - (Precision Cleaning) Shafts - One End Stepped Both Sides Female Screw Type / With Wrench Flats Type
Misumi
FA工厂自动化
01_导向轴
Powered by
CAD模型選擇
{misumi/metric/01_linear_shafts/sl_psfpga.prj},{NB=SL-PSFPGA16-25-F2-P6-M3-N4-SC0},{TS=BET},{DTS=f8},{MAT=SUS304},{ST=HCP10},{CM=SL-},{D=16},{ALT1=},{L=25.0},{F=2},{P=6},{M=3},{ALT14=},{NSC=0},{N=4},{SC=0},{ALT8=},{SX=0},{ALT4=},{FC=0},{WFC=0},{AALT4=0},{E=0},{ALT5=},{RC=0},{WRC=0},{YALT5=0},{ALT18=},{ALT19=},{ALT22=},{LFC=0},{AALT22=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
零件No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
W
[mm]
LL1
l1
[mm]
Y
(Y)最大
[mm]
R
[mm]
LSC
左侧C
[mm]
RSC
右侧C
[mm]
HHALT4
h
[mm]
BB1
b1
[mm]
HHALT5
h
[mm]
H
[mm]
SL-PSFPGA8-25-F2-P6-M3-N3...
SL-PSFPGA8-25-F2-P6-M3-N3...
SL-PSFPGA
8
7
8
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA10-25-F2-P6-M3-N...
SL-PSFPGA10-25-F2-P6-M3-N...
SL-PSFPGA
10
8
8
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA12-25-F2-P6-M3-N...
SL-PSFPGA12-25-F2-P6-M3-N...
SL-PSFPGA
12
10
10
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA13-25-F2-P6-M3-N...
SL-PSFPGA13-25-F2-P6-M3-N...
SL-PSFPGA
13
11
10
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA15-25-F2-P6-M3-N...
SL-PSFPGA15-25-F2-P6-M3-N...
SL-PSFPGA
15
13
10
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA16-25-F2-P6-M3-N...
SL-PSFPGA16-25-F2-P6-M3-N...
SL-PSFPGA
16
14
10
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA18-25-F2-P7-M4-N...
SL-PSFPGA18-25-F2-P7-M4-N...
SL-PSFPGA
18
16
10
800
0.3
0.5
0.5
0
0
0.0
0
SL-PSFPGA20-25-F2-P7-M4-N...
SL-PSFPGA20-25-F2-P7-M4-N...
SL-PSFPGA
20
17
10
800
0.3
1.0
1.0
0
0
0.0
0
SL-PSFPGA25-25-F2-P7-M4-N...
SL-PSFPGA25-25-F2-P7-M4-N...
SL-PSFPGA
25
22
10
800
0.3
1.0
1.0
0
0
0.0
0
SL-PSFPGA30-25-F2-P9-M6-N...
SL-PSFPGA30-25-F2-P9-M6-N...
SL-PSFPGA
30
27
15
800
0.3
1.0
1.0
0
0
0.0
0
SL-PSFPGA35-25-F7-P11-M8-...
SL-PSFPGA35-25-F7-P11-M8-...
SL-PSFPGA
35
30
15
800
0.5
1.0
1.0
0
0
0.0
0
SL-PSFPGA40-29-F11-P13-M1...
SL-PSFPGA40-29-F11-P13-M1...
SL-PSFPGA
40
36
20
800
0.5
1.0
1.0
0
0
0.0
0
SL-PSFPGA50-34-F12-P11-M6...
SL-PSFPGA50-34-F12-P11-M6...
SL-PSFPGA
50
41
20
800
0.5
1.0
1.0
0
0
0.0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表