MCGS Φ6,Φ10 - 迷你雙導桿氣壓缸
MINDMAN
執行元件
導桿氣壓缸
雙導桿氣壓缸
MCGS-迷你雙導桿氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/guide_cylinders/twin_guide_cylinder/mcgs/mcgs_06_10_asmtab.prj},{NB=MCGS-6-5},{MODEL=MCGS},{TUBE=6},{STROKE=5},{POS=0},{SWITCH=},{NSW=},{A=28},{BC=9},{BD=6.0},{CP=20.5},{CQ=15.0},{D=20.5},{E=9},{EFM=2.5},{EFD=0.45},{FC=4.5},{FD=3.5},{G=9.5},{H=29},{L=23},{L1=18.5},{MA=6},{MB=3.0},{N1=7},{N2=4.0},{O=2},{P=20.5},{Q=3.3},{R=14.5},{S=6.0},{TA=12},{UNM=6.2},{UND=0.5},{XBM=3},{XBP=0.5},{XBD=5},{ZA1=1.2},{PPATH=assemblies/mcga_06_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TUBE
氣缸內徑
[mm]
A
[mm]
BC
[mm]
BD
[mm]
CP
[mm]
CQ
[mm]
D
[mm]
E
[mm]
EF
ⁿ/ₐ
FC
[mm]
FD
[mm]
G
[mm]
H
[mm]
L
[mm]
L1
[mm]
MA
[mm]
MB
[mm]
N1
[mm]
N2
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
TA
[mm]
UN
ⁿ/ₐ
XB
ⁿ/ₐ
ZA
[mm]
MCGS-6-5
6
28
9
6.0
20.5
15.0
20.5
9
M2.5x0.45 thru
4.5
3.5
9.5
29
23
18.5
6
3.0
7
4.0
2
20.5
3.3
14.5
6.0
12
Φ6.2x0.5
M3x0.5x5
Φ1.2
MCGS-10-5
10
32
10
7.5
23.0
17.5
23.0
11
M3x0.5 thru
6.0
5.0
8.5
33
25
19.0
8
3.5
7
4.5
3
23.0
4.3
17.0
7.5
15
Φ8x0.5
M4x0.7x5
Φ2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表