MCGI - 薄型雙導桿氣壓缸
MINDMAN
執行元件
導桿氣壓缸
雙導桿氣壓缸
MCGI-薄型雙導桿氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/guide_cylinders/twin_guide_cylinder/mcgi/mcgi_asmtab.prj},{NB=MCGI-12-40-5},{MODEL=MCGI},{POB=12},{TUBE=40},{STROKE=5},{POS=0},{MT=},{SWITCH=},{NSW=},{A=33},{B=23.3},{C=14.0},{D1=17},{D2=M5x0.8},{D2D=5},{D2P=0.80},{E=54.5},{EE=G1/8},{EED=9.728},{FB=5},{WH=7},{I=9},{J=2.1},{L=1.5},{ME=10},{PL=7.5},{TG=38.0},{RT=M6x1.0},{RTD=6},{RTP=1.00},{ZA=45},{ZE=62},{PPATH=assemblies/mcgi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
缸徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E
[mm]
EE
ⁿ/ₐ
FB
[mm]
WH
[mm]
I
[mm]
J
[mm]
L
[mm]
ME
[mm]
PL
[mm]
TG
[mm]
RT
[mm]
ZA
[mm]
ZE
[mm]
NB.
MCGI
20
17
12.0
11.0
11
M4x0.7
35.5
M5x0.8
4
6
9
2.1
1.0
8
7.0
22.0
M5x0.8
37
51
NB.
MCGI
25
22
15.6
11.0
14
M5x0.8
39.5
M5x0.8
5
6
9
2.1
1.0
8
7.0
26.0
M5x0.8
39
53
NB.
MCGI
32
28
19.8
14.0
17
M5x0.8
47.0
G1/8
5
7
9
2.1
1.5
10
7.5
32.5
M6x1.0
44
61
NB.
MCGI
40
33
23.3
14.0
17
M5x0.8
54.5
G1/8
5
7
9
2.1
1.5
10
7.5
38.0
M6x1.0
45
62
NB.
MCGI
50
42
29.7
14.0
22
M6x1.0
65.5
G1/8
6
8
12
2.6
1.5
12
7.5
46.5
M8x1.25
45
65
NB.
MCGI
63
50
35.4
14.5
22
M6x1.0
75.5
G1/8
6
8
12
2.6
1.5
12
7.5
56.5
M8x1.25
49
69
NB.
MCGI
80
65
46.0
15.5
24
M8x1.25
95.5
G1/8
8
10
12
2.6
2.0
14
8.0
72.0
M10x1.5
54
78
NB.
MCGI
100
80
56.6
18.5
24
M10x1.5
113.5
G1/8
10
10
12
2.6
2.0
14
9.5
89.0
M10x1.5
67
91
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表