MCFB - 自由安裝氣壓缸
MINDMAN
執行元件
薄型(治具)氣壓缸
自由安裝氣壓缸
MCFB-自由安裝氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/compact_cylinders/multi_mount_cylinders/mcfb/mcfb_asmtab.prj},{NB=MCFB-11-10-4},{IDNR=MIN},{MODEL=MCFB},{MOUNTING=},{STYLE=11},{TUBE=10},{ST=4-30},{STROKE=4},{POS=0},{MG=},{SWITCH=},{NSW=},{A=22.0},{B=13.5},{BD=7.0},{CA=11.5},{CB=10.5},{D=6},{DD=12},{E=3.2},{F=M3 x 0.5},{FA=6},{G=8.5},{H=3.0},{HA=5.0},{HB=11},{J=3},{P=M3×0.5},{PA=6.0},{PB=3.5},{Q=3.5},{Q1=3.2},{QA=―},{MA=10.5},{MB=9.0},{MM=M5× 0.8},{N=16.5},{R=8.0},{R1=4},{PPATH=mcfb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
BD
[mm]
CA
[mm]
CB
[mm]
D
[mm]
DD
[mm]
E
[mm]
F
ⁿ/ₐ
FA
[mm]
G
[mm]
H
[mm]
HA
[mm]
HB
[mm]
J
[mm]
P
ⁿ/ₐ
PA
[mm]
PB
[mm]
Q
[mm]
Q1
[mm]
QA
ⁿ/ₐ
X
[mm]
S
[mm]
Z
[mm]
MA
[mm]
MB
[mm]
MM
ⁿ/ₐ
N
[mm]
R
[mm]
R1
[mm]
MCFB-11-6-4
MCFB
6
19.0
13.0
7.0
10.0
9.0
4
9
3.0
M2.5 x 0.45
5
7.0
3.0
3.5
8
3
M3×0.5
6.0
3.5
3.5
3.2
―
6.500
13.000
19.000
6.5
5.5
M3× 0.5
12.5
5.5
2.4
MCFB-11-8-4
MCFB
8
21.0
13.0
7.0
11.0
10.0
5
11
3.0
M3 x 0.5
6
8.0
3.0
4.5
10
3
M3×0.5
6.0
3.5
3.5
3.2
―
6.500
13.000
19.000
8.5
7.0
M4× 0.7
14.5
7.0
3.2
MCFB-11-10-4
MCFB
10
22.0
13.5
7.0
11.5
10.5
6
12
3.2
M3 x 0.5
6
8.5
3.0
5.0
11
3
M3×0.5
6.0
3.5
3.5
3.2
―
6.500
13.000
19.000
10.5
9.0
M5× 0.8
16.5
8.0
4
MCFB-11-12-5
MCFB
12
26.5
17.0
8.0
15.5
11.0
6
0
3.5
M3 x 0.5
6
11.0
3.5
5.0
0
6
M3×0.5
7.5
4.0
4.4
4.4
φ7.5, 7深
3.500
15.500
19.000
10.5
9.0
M5× 0.8
14.0
8.0
4
MCFB-11-16-5
MCFB
16
29.5
21.0
11.5
17.0
12.5
8
0
5.5
M4 x 0.7
8
12.5
3.5
6.0
0
6
M3×0.5
8.5
4.0
4.4
4.4
φ7.5, 7深
4.000
16.500
20.000
12.0
10.0
M6× 1.0
15.5
10.0
5
MCFB-11-20-5
MCFB
20
36.0
25.0
13.5
21.0
15.0
10
0
7.0
M5 x 0.8
7
15.5
4.5
8.0
0
7
M5×0.8
9.0
5.5
5.5
5.2
φ9.5, 9深
5.500
19.500
24.000
14.0
12.0
M8× 1.25
18.5
13.0
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表