目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
2885, 2”-12” - 2885, 2”-12” - 125 lb. SWP-200 lb. WOG - OS and Y Solid Wedge Disc - Bolted Bonnet - Gland Packed - Flanged Ends
Milwaukee Valve
Iron Valves
Gates
Powered by
CAD模型選擇
{milwaukeevalve/iron_valves/gates/2885_m_asmtab.prj},{NB=F-2885-M-040},{VS=4.00},{CLASS=125},{MOD=2885-M},{BOMAT=Cast Iron ASTM A 126, Class B},{VSPN=040},{A=9.00},{B=22.75},{C=10.00},{D=9.00},{E=0.94},{CV=945},{SH=32.000},{HH=160.0},{H1=20.0},{D1=128.0},{ID=102.0},{A1=167.0},{A2=113.0},{D2=38.0},{A3=166.000},{H2=91.000},{R1=262.000},{R2=26.000},{H3=175.000},{DD=190.500},{D3=19.000},{D4=570.000},{D5=764.000},{R3=48.000},{A4=220.000},{A5=190.000},{A6=69.800},{A7=138.000},{A8=60.400},{D6=14.300},{BCON=0.500},{MATL=Material/Specifications},{PPATH=2885_m_asmtpl.prj},{LOD=},{WT=109}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
CLASS
Class
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
F-2885-M-020
F-2885-M-020
2.00
125
7.00
15.00
7.00
6.00
0.63
215
38
F-2885-M-025
F-2885-M-025
2.50
125
7.50
16.88
8.00
7.00
0.69
335
51
F-2885-M-030
F-2885-M-030
3.00
125
8.00
18.75
8.00
7.50
0.75
510
60
F-2885-M-040
F-2885-M-040
4.00
125
9.00
22.75
10.00
9.00
0.94
945
109
F-2885-M-050
F-2885-M-050
5.00
125
10.00
27.13
10.00
10.00
0.94
1525
155
F-2885-M-060
F-2885-M-060
6.00
125
10.50
30.13
12.00
11.00
1.00
2250
183
F-2885-M-080
F-2885-M-080
8.00
125
11.50
40.13
14.00
13.50
1.13
4150
295
F-2885-M-100
F-2885-M-100
10.00
125
13.00
48.25
16.00
16.00
1.19
6700
472
F-2885-M-120
F-2885-M-120
12.00
125
14.00
56.88
18.00
19.00
1.25
9925
642
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表