目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
1502 - Bronze Globe Valve
Milwaukee Valve
Bronze Valves
Globes
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/globes/1502_asmtab.prj},{NB=1502-034},{VS=3/4},{VSPN=034},{DWQ=},{CLASS=125},{A=3.19},{B=4.00},{C=2.50},{D=0.75},{E=1.69},{CV=6.65},{MATL=Material/Specification},{LOD=},{SVM=1.09100},{WNM=0.022500},{PPATH=1502_asmtpl.prj},{URL=http://www.milwaukeevalve.com/data/pdf/1502.pdf},{DIA1=0.87900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
VSPN
Valve Size PN
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
1502-038
1502-038
3/8
038
1.94
3.19
2.00
0.38
1.18
2.21
0.5
1502-012
1502-012
1/2
012
2.44
3.75
2.00
0.50
1.44
3.64
0.7
1502-034
1502-034
3/4
034
3.19
4.00
2.50
0.75
1.69
6.65
1.1
1502-100
1502-100
1
100
3.69
4.38
2.75
0.91
1.88
11.10
1.6
1502-114
1502-114
1 1/4
114
4.19
5.13
3.44
0.97
2.25
20.00
2.3
1502-112
1502-112
1 1/2
112
4.75
5.63
3.75
1.09
2.56
28.00
3.0
1502-200
1502-200
2
200
5.94
6.69
4.25
1.34
3.25
48.00
4.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表