目錄: Milwaukee Valve
Created: 05.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Milwaukee Valve
507 Series - Bronze Check Valve
Milwaukee Valve
Bronze Valves
Checks
Powered by
CAD模型選擇
{milwaukeevalve/bronze_valves/checks/507_asmtab.prj},{NB=507-100H},{PN=507-100},{VS=1},{A=3.69},{B=2.50},{CV=22.0},{MATL=Material/Specification},{LOD=H},{PPATH=507_asmtpl.prj},{PR=300 SWP / 600 WOG},{WT=2.2},{NO=2.000},{THD1=1.3150}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
VS
Size
[Inch]
A
[Inch]
B
[Inch]
CV
Cv
ⁿ/ₐ
PR
Pressure Ratings
ⁿ/ₐ
WT
Weight
[lbs.]
507-014H
507-014
1/4
2.25
1.63
2.3
300 SWP / 600 WOG
0.6
507-038H
507-038
3/8
2.25
1.63
4.3
300 SWP / 600 WOG
0.6
507-012H
507-012
1/2
2.63
1.75
7.2
300 SWP / 600 WOG
0.9
507-034H
507-034
3/4
3.00
1.94
13.0
300 SWP / 600 WOG
1.3
507-100H
507-100
1
3.69
2.50
22.0
300 SWP / 600 WOG
2.2
507-114H
507-114
1 1/4
4.38
3.00
39.0
300 SWP / 600 WOG
3.1
507-112H
507-112
1 1/2
4.63
3.31
56.0
300 SWP / 600 WOG
4.1
507-200H
507-200
2
5.88
4.00
92.0
300 SWP / 600 WOG
7.4
507-212H
507-212
2 1/2
7.00
4.75
150.0
300 SWP / 600 WOG
10.8
507-300H
507-300
3
7.88
5.57
240.0
300 SWP / 600 WOG
15.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表