101 - Electromagnetic Clutch, Standard clutch, 5-320Nm, DC24V, d1= 12-60mm
Miki Pulley Group
Electromagnetic Clutch
Standard clutch
101 Model
Powered by
CAD模型選擇
{miki_pulley/electromagnetic20clutch/standard20clutch/10120model/101.prj},{NB=101-12-11G 24V R30DIN A30JIS},{PREVIEW=../../../_pool_/c6/db/101_3.png},{FIRMA=Miki Pulley Group},{ARTNR=101-12-11G 24V R30DIN A30JIS},{D=133},{D1=30},{D2=30},{RT=40},{L=70,5},{RPM=4000},{KG=3,05},{KWTL=NEW JIS (H9) (JIS B 1301)},{KWTR=OLD JIS CLASS 2 (E9) (JIS B 1301/2)},{V=DC24},{W=25},{HRC=B (130°C)},{ROHS=Yes},{REACH=Yes},{HSC=8505 2000},{PDF=Open PDF},{DEFAULTSORTATTR=241},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/101_13G-15G-11G_datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
RPM
Max RPM
[mm^-1]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
KWTR
keyway tolerance classification d2
ⁿ/ₐ
V
Voltage
[V]
W
Wattage
[W]
HRC
Heat resitance class
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
101-06-11G 24V R12DIN A12...
Miki Pulley Group
101-06-11G 24V R12DIN A12...
67,5
12
12
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12DIN A12...
Miki Pulley Group
101-06-11G 24V R12DIN A12...
67,5
12
12
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12DIN A15...
Miki Pulley Group
101-06-11G 24V R12DIN A15...
67,5
12
15
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12DIN A15...
Miki Pulley Group
101-06-11G 24V R12DIN A15...
67,5
12
15
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12JIS A12...
Miki Pulley Group
101-06-11G 24V R12JIS A12...
67,5
12
12
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12JIS A12...
Miki Pulley Group
101-06-11G 24V R12JIS A12...
67,5
12
12
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12JIS A15...
Miki Pulley Group
101-06-11G 24V R12JIS A15...
67,5
12
15
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R12JIS A15...
Miki Pulley Group
101-06-11G 24V R12JIS A15...
67,5
12
15
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15DIN A12...
Miki Pulley Group
101-06-11G 24V R15DIN A12...
67,5
15
12
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15DIN A12...
Miki Pulley Group
101-06-11G 24V R15DIN A12...
67,5
15
12
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15DIN A15...
Miki Pulley Group
101-06-11G 24V R15DIN A15...
67,5
15
15
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15DIN A15...
Miki Pulley Group
101-06-11G 24V R15DIN A15...
67,5
15
15
5
43
8000
0,5
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15JIS A12...
Miki Pulley Group
101-06-11G 24V R15JIS A12...
67,5
15
12
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15JIS A12...
Miki Pulley Group
101-06-11G 24V R15JIS A12...
67,5
15
12
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15JIS A15...
Miki Pulley Group
101-06-11G 24V R15JIS A15...
67,5
15
15
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-11G 24V R15JIS A15...
Miki Pulley Group
101-06-11G 24V R15JIS A15...
67,5
15
15
5
43
8000
0,5
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-13G 24V 12DIN
Miki Pulley Group
101-06-13G 24V 12DIN
67,5
12
5
28
8000
0,46
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-13G 24V 12JIS
Miki Pulley Group
101-06-13G 24V 12JIS
67,5
12
5
28
8000
0,46
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-13G 24V 15DIN
Miki Pulley Group
101-06-13G 24V 15DIN
67,5
15
5
28
8000
0,46
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-13G 24V 15JIS
Miki Pulley Group
101-06-13G 24V 15JIS
67,5
15
5
28
8000
0,46
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-15G 24V R12DIN A12...
Miki Pulley Group
101-06-15G 24V R12DIN A12...
67,5
12
12
5
51,5
8000
0,66
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-15G 24V R12DIN A12...
Miki Pulley Group
101-06-15G 24V R12DIN A12...
67,5
12
12
5
51,5
8000
0,66
NEW JIS (H9) (JIS B 1301)
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-15G 24V R12JIS A12...
Miki Pulley Group
101-06-15G 24V R12JIS A12...
67,5
12
12
5
51,5
8000
0,66
OLD JIS CLASS 2 (E9) (JIS...
NEW JIS (H9) (JIS B 1301)
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-06-15G 24V R12JIS A12...
Miki Pulley Group
101-06-15G 24V R12JIS A12...
67,5
12
12
5
51,5
8000
0,66
OLD JIS CLASS 2 (E9) (JIS...
OLD JIS CLASS 2 (E9) (JIS...
DC24
11
B (130°C)
Yes
Yes
8505 2000
101-08-11G 24V R15DIN A15...
Miki Pulley Group
101-08-11G 24V R15DIN A15...
85
15
15
10
51
6000
0,91
NEW JIS (H9) (JIS B 1301)
NEW JIS (H9) (JIS B 1301)
DC24
15
B (130°C)
Yes
Yes
8505 2000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表