您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
français
français
Modèle A5-565 - Moyeu expansible cylindrique court autocentrant sans anti-recul
MICHAUD CHAILLY - Direct Transmission
Transmission
manchons
moyeux
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/manchons/moyeux/a5_565.prj},{NB=michaud_chailly_A5-565-42},{REF=A5-565-42},{MODELE=Sans anti-recul},{D1=42},{D3=M 8},{D2=75},{L1=41},{L2=33.0},{L3=25},{TS=35},{T=2200},{F=105},{P=190},{POIDS=0.63},{INFOS=INFOTEXTE},{WEB=WWW},{D7=58.500},{D5=73.000},{D4=84.0},{L4=10.000},{L7=18.000},{L5=6.667},{L6=8.118},{DV1=11.000},{D6=73.000},{S=5.000},{D3G=8.000},{D3K=6.466},{L8=30.444},{L9=5.882},{MOD=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MODELE
-
ⁿ/ₐ
D1
[mm]
D3
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
TS
Couple de serrage des vis
[Nm]
T
Couple transmissible
[Nm]
F
Force axiale résistante
[kN]
P
Pression surface moyeu
[Nmm]
POIDS
[kg]
Michaud Chailly A5-565-18
A5-565-18
Sans anti-recul
18
M6
47
34
28.0
22
14
370
41
140
0.28
Michaud Chailly A5-565-19
A5-565-19
Sans anti-recul
19
M6
47
34
28.0
22
14
390
41
140
0.27
Michaud Chailly A5-565-20
A5-565-20
Sans anti-recul
20
M6
47
34
28.0
22
14
410
41
140
0.259
Michaud Chailly A5-565-22
A5-565-22
Sans anti-recul
22
M6
47
34
28.0
22
14
450
41
140
0.25
Michaud Chailly A5-565-24
A5-565-24
Sans anti-recul
24
M6
50
34
28.0
22
14
490
41
130
0.28
Michaud Chailly A5-565-25
A5-565-25
Sans anti-recul
25
M6
50
34
28.0
22
14
510
41
130
0.27
Michaud Chailly A5-565-28
A5-565-28
Sans anti-recul
28
M6
55
34
28.0
22
14
570
41
120
0.32
Michaud Chailly A5-565-30
A5-565-30
Sans anti-recul
30
M 6
55
34
28.0
22
14
610
41
120
0.3
Michaud Chailly A5-565-32
A5-565-32
Sans anti-recul
32
M 6
60
34
28.0
22
14
880
41
145
0.37
Michaud Chailly A5-565-35
A5-565-35
Sans anti-recul
35
M 6
60
34
28.0
22
14
960
55
145
0.348
Michaud Chailly A5-565-38
A5-565-38
Sans anti-recul
38
M 6
65
34
28.0
22
14
1000
55
135
0.41
Michaud Chailly A5-565-40
A5-565-40
Sans anti-recul
40
M 6
65
34
28.0
22
14
1100
55
135
0.38
Michaud Chailly A5-565-42
A5-565-42
Sans anti-recul
42
M 8
75
41
33.0
25
35
2200
105
190
0.63
Michaud Chailly A5-565-45
A5-565-45
Sans anti-recul
45
M 8
75
41
33.0
25
35
2400
105
190
0.63
Michaud Chailly A5-565-48
A5-565-48
Sans anti-recul
48
M 8
80
41
33.0
25
35
2500
105
175
0.69
Michaud Chailly A5-565-50
A5-565-50
Sans anti-recul
50
M 8
80
41
33.5
24
35
2600
105
175
0.68
Michaud Chailly A5-565-55
A5-565-55
Sans anti-recul
55
M 8
85
41
33.5
24
35
2900
105
165
0.771
Michaud Chailly A5-565-60
A5-565-60
Sans anti-recul
60
M 8
90
41
33.5
24
35
3100
105
155
0.78
Michaud Chailly A5-565-65
A5-565-65
Sans anti-recul
65
M 8
95
41
33.5
24
35
3400
105
150
0.84
Michaud Chailly A5-565-70
A5-565-70
Sans anti-recul
70
M10
110
50
40.0
29
70
6000
170
175
1.53
Michaud Chailly A5-565-75
A5-565-75
Sans anti-recul
75
M10
115
50
40.0
29
70
6400
170
170
1.63
Michaud Chailly A5-565-80
A5-565-80
Sans anti-recul
80
M10
120
50
40.0
29
70
6800
170
160
1.72
Michaud Chailly A5-565-85
A5-565-85
Sans anti-recul
85
M10
125
50
40.0
29
70
9000
210
190
1.83
Michaud Chailly A5-565-90
A5-565-90
Sans anti-recul
90
M10
130
50
40.0
29
70
9600
210
185
1.9
Michaud Chailly A5-565-95
A5-565-95
Sans anti-recul
95
M10
135
50
40.0
29
70
10200
210
185
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表