Modèle A5-512 - Manchon expansible ETP-MINI
MICHAUD CHAILLY - Direct Transmission
Transmission
manchons
manchons
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/manchons/manchons/a5_512.prj},{NB=michaud_chailly_A5-512-3/8},{REF=A5-512-3/8},{D1=9.525},{D2=28},{D3=16},{L1=28.0},{L2=14},{L3=24.0},{ETMC=22},{ETMEA=4.4},{VSQ=2},{VST=M 4},{VSC=4},{MD=4.4},{NDM=4.000},{KDM1=3.141},{KDM2=3.242},{SW=3.000},{DM=7.000},{INFOS=INFOTEXTE},{INFO1=a5-512.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
ETMC
Efforts transmissibles maxi couple
[Nm]
ETMEA
Efforts transmissibles maxi effort axial
[kN]
VSQ
Vis de serrage qté
ⁿ/ₐ
VST
Vis de serrage taille
ⁿ/ₐ
VSC
Vis de serrage couple
[Nm]
MD
Moment dinertie
[kgm2x10-6]
Michaud Chailly A5-512-06
A5-512-06
6.000
25
14
22.0
10
19.0
5
1.7
2
M 3
2
2.1
Michaud Chailly A5-512-1/...
A5-512-1/4
6.350
25
14
22.0
10
19.0
6
1.7
2
M 3
2
2.1
Michaud Chailly A5-512-08
A5-512-08
8.000
27
15
25.5
12
21.5
17
4.4
2
M 4
4
3.3
Michaud Chailly A5-512-09
A5-512-09
9.000
28
16
28.0
14
24.0
20
4.4
2
M 4
4
4.4
Michaud Chailly A5-512-3/...
A5-512-3/8
9.525
28
16
28.0
14
24.0
22
4.4
2
M 4
4
4.4
Michaud Chailly A5-512-10
A5-512-10
10.000
28
16
28.0
14
24.0
23
4.4
2
M 4
4
4.3
Michaud Chailly A5-512-11
A5-512-11
11.000
30
18
29.5
14
25.5
25
4.4
2
M 4
4
6.2
Michaud Chailly A5-512-12
A5-512-12
12.000
30
18
29.5
14
25.5
27
4.4
2
M 4
4
6.1
Michaud Chailly A5-512-1/...
A5-512-1/2
12.700
30
18
29.5
14
25.5
29
4.4
2
M 4
4
6.0
Michaud Chailly A5-512-14
A5-512-14
14.000
35
22
31.5
15
27.5
48
6.5
3
M 4
4
13.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表