Modèle A1-274 - Roue cylindrique droite en POM C - Module 0,7 - Largeur denture 6mm
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Roues denture droite POM C
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/roue_dent_droit_pom_c/a1_274.prj},{NB=michaud_chailly_A1-274-36-1},{M=0.7},{MAT=Hostaform},{NBR=36},{D1=6},{D2=26.6},{D3=15},{D4=19.0},{L1=15},{L2=3},{B=6},{CP=31.4},{INFOS=INFOTEXTE},{INFO1=a1_274.txt},{V=2},{D=25.200},{G=5.600},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
M
Module
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
B
[mm]
CP
Couple
[Ncm]
Michaud Chailly A1-274-12...
A1-274-12-1
0.7
Hostaform
3
9.8
6
0.0
15
0
6
3.1
Michaud Chailly A1-274-13...
A1-274-13-1
0.7
Hostaform
3
10.5
6
0.0
15
0
6
3.6
Michaud Chailly A1-274-14...
A1-274-14-1
0.7
Hostaform
3
11.2
6
0.0
15
0
6
4.1
Michaud Chailly A1-274-15...
A1-274-15-1
0.7
Hostaform
3
11.9
6
0.0
15
0
6
4.6
Michaud Chailly A1-274-16...
A1-274-16-1
0.7
Hostaform
4
12.6
9
0.0
15
0
6
5.1
Michaud Chailly A1-274-17...
A1-274-17-1
0.7
Hostaform
4
13.3
9
0.0
15
0
6
5.3
Michaud Chailly A1-274-18...
A1-274-18-1
0.7
Hostaform
4
14.0
9
0.0
15
0
6
6.1
Michaud Chailly A1-274-19...
A1-274-19-1
0.7
Hostaform
4
14.7
9
0.0
15
0
6
7.0
Michaud Chailly A1-274-20...
A1-274-20-1
0.7
Hostaform
4
15.4
9
0.0
15
0
6
7.9
Michaud Chailly A1-274-21...
A1-274-21-1
0.7
Hostaform
4
16.1
9
0.0
15
0
6
8.9
Michaud Chailly A1-274-22...
A1-274-22-1
0.7
Hostaform
4
16.8
9
0.0
15
0
6
9.9
Michaud Chailly A1-274-23...
A1-274-23-1
0.7
Hostaform
4
17.5
9
0.0
15
0
6
11.0
Michaud Chailly A1-274-24...
A1-274-24-1
0.7
Hostaform
4
18.2
9
13.5
15
3
6
12.2
Michaud Chailly A1-274-25...
A1-274-25-1
0.7
Hostaform
6
18.9
9
13.5
15
3
6
13.4
Michaud Chailly A1-274-26...
A1-274-26-1
0.7
Hostaform
6
19.6
9
13.5
15
3
6
14.7
Michaud Chailly A1-274-27...
A1-274-27-1
0.7
Hostaform
6
20.3
9
13.5
15
3
6
16.0
Michaud Chailly A1-274-28...
A1-274-28-1
0.7
Hostaform
6
21.0
9
13.5
15
3
6
17.5
Michaud Chailly A1-274-30...
A1-274-30-1
0.7
Hostaform
6
22.4
12
16.0
15
3
6
20.5
Michaud Chailly A1-274-32...
A1-274-32-1
0.7
Hostaform
6
23.8
12
16.0
15
3
6
24.0
Michaud Chailly A1-274-35...
A1-274-35-1
0.7
Hostaform
6
25.9
15
19.0
15
3
6
29.4
Michaud Chailly A1-274-36...
A1-274-36-1
0.7
Hostaform
6
26.6
15
19.0
15
3
6
31.4
Michaud Chailly A1-274-38...
A1-274-38-1
0.7
Hostaform
6
28.0
15
21.5
15
3
6
35.6
Michaud Chailly A1-274-40...
A1-274-40-1
0.7
Hostaform
6
29.4
15
21.5
15
3
6
40.0
Michaud Chailly A1-274-42...
A1-274-42-1
0.7
Hostaform
6
30.8
18
24.5
15
2
6
45.0
Michaud Chailly A1-274-45...
A1-274-45-1
0.7
Hostaform
6
32.9
18
24.5
15
2
6
52.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表