Modèle H32-BM-CY - Bouchon mâle 6 pans cylindrique
MICHAUD CHAILLY - Direct Transmission
Pneumatique
Raccords et accessoires
Accessoires de raccordement
Powered by
CAD模型選擇
{michaud_chailly_transmission/pneumatique/raccords/accesoires_de_raccordement/h32_bm_cy.prj},{NB=michaud_chailly_H32-BM-1/4-CY},{REF=H32-BM-1/4-CY},{D1=1/4\"},{D2=18},{H1=12},{H2=4},{H3=8},{S1=6},{INFOS=INFOTEXTE},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
S1
[mm]
Michaud Chailly H32-BM-M5
H32-BM-M5
M5x0.8
8
7.5
3.5
4
2.5
Michaud Chailly H32-BM-1/...
H32-BM-1/8-CY
1/8"
15
10
4
6
3
Michaud Chailly H32-BM-1/...
H32-BM-1/4-CY
1/4"
18
12
4
8
6
Michaud Chailly H32-BM-3/...
H32-BM-3/8-CY
3/8"
21
13
4
9
8
Michaud Chailly H32-BM-1/...
H32-BM-1/2-CY
1/2"
25
14.5
4.5
10
10
Michaud Chailly H32-BM-3/...
H32-BM-3/4-CY
3/4"
-
17
6
11
30
Michaud Chailly H32-BM-1-...
H32-BM-1-CY
1"
-
19
6
13
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表