Modèle P7-13E - COULISSEAU TENDEUR AVEC CORPS EN FONTE
MICHAUD CHAILLY - Direct Transmission
Paliers
auto_aligneurs
coulisseaux_tendeur
Powered by
CAD模型選擇
{michaud_chailly_transmission/paliers/auto_aligneurs/coulisseaux_tendeur/p7_13e.prj},{NB=michaud_chailly_PTUE35},{REF=PTUE35},{D1=35},{MOD=M7},{D2=102},{D3=51.0},{D4=22.0},{L1=131.5},{L2=89},{L3=18},{L4=80},{L5=13},{L6=30},{L7=29.4},{L8=38.9},{L9=12},{L10=40},{H1=63},{H2=64},{H3=36.5},{CD=25.5},{CS=15.3},{INFOS=INFOTEXTE},{D2L=72.000},{D3L=51.000},{D4L=44.600},{L1L=38.900},{L2L=19.000},{L3L=25.400},{L4L=9.500},{L5L=5.700},{SWL=5.000},{D1X=49.060},{D2X=61.040},{SWX=6.750},{INFO1=palier.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
MOD
Modèle
ⁿ/ₐ
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
CD
Charge de base dyn. C
[kN]
CS
Charge de base stat. Co
[kN]
Michaud Chailly PTUE20
PTUE20
20
M7
90
33.0
19.0
94.5
76
18
60
9
25
23.5
31.0
12
37
50
51
32.0
12.8
6.6
Michaud Chailly PTUE25
PTUE25
25
M7
90
37.5
19.0
98.5
76
18
62
10
25
23.5
31.0
12
37
50
51
32.0
14
7.8
Michaud Chailly PTUE30
PTUE30
30
M7
102
44.0
22.0
114.5
89
18
70
10
25
26.7
35.7
12
37
57
56
36.5
19.5
11.3
Michaud Chailly PTUE35
PTUE35
35
M7
102
51.0
22.0
131.5
89
18
80
13
30
29.4
38.9
12
40
63
64
36.5
25.5
15.3
Michaud Chailly PTUE40
PTUE40
40
M7
115
58.0
29.0
141.0
102
20
88
16
35
32.7
43.7
16
50
82
82
49.0
32.5
19.8
Michaud Chailly PTUE45
PTUE45
45
M7
115
63.0
29.0
141.0
102
20
88
16
35
32.7
43.7
16
50
82
82
49.0
32.5
20.4
Michaud Chailly PTUE50
PTUE50
50
M7
115
69.0
29.0
148.0
102
20
90
16
35
32.7
43.7
16
50
85
83
49.0
35
23.2
Michaud Chailly PTUE60
PTUE60
60
M7
146
84.0
35.0
186.0
130
32
118
19
44
39.6
53.1
22
60
100
102
63.5
52
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表