目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A7 plug male
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A7
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a7/standard_fitting_a7.prj},{NB=2107M01},{IDNR=},{CODE=2107M01},{REF=A7},{F=1/8},{CH=4.0},{P=5.2},{L=7.2},{E=13},{O=2031},{INFO=Catalogue},{G=9.728}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
L
[mm]
E
[mm]
O
Ring
ⁿ/ₐ
2107000
2107000
A7
M5
2.5
4.0
6.5
8
3.5x1.2
2107005
2107005
A7
M7
3.0
5.0
7.4
10
5x1.5
2107M01
2107M01
A7
1/8
4.0
5.2
7.2
13
2031
2107001
2107001
A7
1/8
3.0
7.0
9.5
15
2031
2107002
2107002
A7
1/4
6.0
8.0
11.0
18
2043
2107003
2107003
A7
3/8
8.0
9.0
12.5
21
2056
2107004
2107004
A7
1/2
10.0
11.0
14.5
26
3068
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表