目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A4 reducer female conical
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A4
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a4/standard_fitting_a4.prj},{NB=2104003},{IDNR=},{CODE=2104003},{REF=A4},{F=3/8},{F1=1/4},{CH=17},{P=11.5},{P1=8},{L=17.0},{INFO=Catalogue},{VER=3},{G=16.662},{G1=13.157},{T1=13.500},{DI=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
P1
[mm]
L
[mm]
2104001
2104001
A4
1/4
1/8
14
11.0
7
16.0
2104002
2104002
A4
3/8
1/8
17
11.5
7
17.0
2104003
2104003
A4
3/8
1/4
17
11.5
8
17.0
2104004
2104004
A4
1/2
1/4
22
14.0
8
20.0
2104005
2104005
A4
1/2
3/8
22
14.0
10
20.0
2104006
2104006
A4
3/4
1/2
27
16.5
11
23.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表