目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Tee, lateral male (C8) with PTFE
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Fittings series C8
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/fittings_series_c8/fittings_series_c8.prj},{NB=2308004T},{CODE=2308004T},{REF=C8},{DI=8/6},{DI1=8},{DI2=6.0},{F=1/4},{CH=12},{CH1=14},{P=11.0},{L=42.0},{L1=22.0},{D=5.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Ref.
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
L1
[mm]
D
[mm]
2308012T
2308012T
C8
5/3
1/8
9
9
8.0
39.0
22.0
2.0
2308001T
2308001T
C8
6/4
1/8
9
12
8.0
39.0
22.0
3.0
2308002T
2308002T
C8
6/4
1/4
9
12
11.0
42.0
22.0
3.0
2308003T
2308003T
C8
8/6
1/8
12
14
8.0
39.0
22.0
5.0
2308004T
2308004T
C8
8/6
1/4
12
14
11.0
42.0
22.0
5.0
2308005T
2308005T
C8
8/6
3/8
12
14
12.5
45.0
23.0
5.0
2308006T
2308006T
C8
10/8
1/4
12
16
11.5
46.0
25.0
6.8
2308007T
2308007T
C8
10/8
3/8
12
16
12.5
47.0
25.0
6.8
2308008T
2308008T
C8
10/8
1/2
17
16
13.5
54.5
28.5
6.8
2308009T
2308009T
C8
12/10
3/8
17
19
11.5
55.0
31.0
8.5
2308010T
2308010T
C8
12/10
1/2
17
19
13.5
57.0
31.0
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表