目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, male parallel with O-ring (C1/Z)
Metalwork
Fittings and Accessories
Fittings
Fittings series C
Fittings series C1/Z
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_c/fittings_series_c1_z/fittings_series_c1_z.prj},{NB=2351006},{CODE=2351006},{REF=C1/Z},{DI=8/6},{F=1/4},{CH=16},{CH1=14},{P=8},{L=27},{D=5.0},{O=2043},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Ref.
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
O
O ring
ⁿ/ₐ
2351001
2351001
C1/Z
4/2
M5
9
9
4
23
1.5
4x1.5
2351002
2351002
C1/Z
6/4
M5
9
9
4
23
2.3
4x1.5
2351003
2351003
C1/Z
6/4
1/8
13
12
6
25
3.0
2031
2351004
2351004
C1/Z
6/4
1/4
16
12
8
27
3.0
2043
2351005
2351005
C1/Z
8/6
1/8
14
14
6
25
5.0
2031
2351006
2351006
C1/Z
8/6
1/4
16
14
8
27
5.0
2043
2351007
2351007
C1/Z
8/6
3/8
19
14
9
29
5.0
2056
2351008
2351008
C1/Z
10/8
1/4
16
16
8
29
6.8
2043
2351009
2351009
C1/Z
10/8
3/8
19
16
9
31
6.8
2056
2351010
2351010
C1/Z
10/8
1/2
24
16
11
33
6.8
3068
2351011
2351011
C1/Z
12/10
3/8
19
19
9
33
8.5
2056
2351012
2351012
C1/Z
12/10
1/2
24
19
11
35
8.5
3068
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表