目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, intermediate R3
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Brass fittings
Straight, intermediate R3
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/brass_fittings/str_inter_r3/str_inter_r3.prj},{NB=2003006},{CODE=2003006},{LXX=MIN},{REF=RL3},{DI1=12},{DI2=12},{DIIXY1=MIN},{DIIXY2=MIN},{F=M20x1},{NDM=20},{P=1.000},{L=40.7},{D=10.0},{INFO=Catalogue},{DX=MIN},{DX2=MIN},{DX3=MIN},{DX4=MIN},{DX5=MIN},{DX6=MIN},{LX=MIN},{V1=MIN},{LX2=MIN},{LX3=MIN},{LX4=MIN},{LX5=MIN},{LX6=MIN},{DB3=2},{VER=1},{H=27.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI1
Ø Diameter
[mm]
DI2
Ø Diameter
[mm]
F
[mm]
L
[mm]
D
[mm]
2003A02
2003A02
R3
3
3
M8x0.75
18.4
2.0
2003A01
2003A01
R3
3.17
3.17
M8x0.75
18.4
2.0
2L03001
2L03001
RL3
4
4
M11x1
30.6
2.5
2003002
2003002
R3
5
5
M14x1
33.5
4.0
2L03003
2L03003
RL3
6
6
M13x1
33.0
4.5
2L03004
2L03004
RL3
8
8
M15x1
35.7
6.5
2L03005
2L03005
RL3
10
10
M17x1
39.2
8.0
2003006
2003006
RL3
12
12
M20x1
40.7
10.0
2003007
2003007
RL3
14
14
M24x1
45.9
12.0
2L03301
2L03301
RL3
4
6
M13x1
32.7
2.5
2L03302
2L03302
RL3
4
8
M15x1
34.4
2.5
2L03303
2L03303
RL3
6
8
M15x1
35.0
4.5
2L03304
2L03304
RL3
6
10
M17x1
37.5
4.5
2L03306
2L03306
RL3
6
12
M20x1
39.0
4.5
2L03305
2L03305
RL3
8
10
M17x1
37.8
6.5
2L03307
2L03307
RL3
8
12
M20x1
40.1
6.0
2L03308
2L03308
RL3
10
12
M20x1
40.8
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表