目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Nipple, conical XA2
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Standard Fittings Series XA
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/standard_fittings/nip_con_xa2.prj},{NB=2102004X},{CODE=2102004X},{REF=XA2},{F=1/4},{FNDM=13.716},{F1=1/4},{F1NDM=13.716},{CH=14},{P=11.0},{P1=11.0},{L=27.0},{D=8.500},{D1=8.500},{CHAM=0.000},{CHAM1=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
F1
ⁿ/ₐ
CH
[mm]
P
[mm]
P1
[mm]
L
[mm]
2102001X
2102001X
XA2
1/8
1/8
12
7.5
7.5
20.0
2102002X
2102002X
XA2
1/8
1/4
14
7.5
11.0
23.5
2102004X
2102004X
XA2
1/4
1/4
14
11.0
11.0
27.0
2102005X
2102005X
XA2
1/4
3/8
17
11.0
11.5
27.5
2102007X
2102007X
XA2
3/8
3/8
17
11.5
11.5
28.0
2102008X
2102008X
XA2
3/8
1/2
22
11.5
14.0
31.5
2102009X
2102009X
XA2
1/2
1/2
22
14.0
14.0
34.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表