目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Tee Threaded XR5
Metalwork
Fittings and Accessories
Fitting and Accessories INOX
Push-in Fittings, stainless steel
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fitting_and_accessories_inox/push_in_fittings/tee_int_xr5.prj},{NB=2L05003X},{CODE=2L05003X},{REF=XR5},{DI=6},{L=20},{L1=40},{D=5.5},{E=12},{INFO=Catalogue},{DA1=11.500},{DA2=9.600},{LA1=18.500},{LA2=10.500},{LA3=2.703},{LI1=24.013},{LI2=16.003}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
L1
[mm]
D
[mm]
E
[mm]
2L05001X
2L05001X
XR5
4
17
34
3.5
9
2L05003X
2L05003X
XR5
6
20
40
5.5
12
2L05004X
2L05004X
XR5
8
21
42
7.0
14
2L05005X
2L05005X
XR5
10
25
50
8.0
16
2L05006X
2L05006X
XR5
12
27
54
10.0
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表