目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Hose fitting
Metalwork
Fittings and Accessories
Accessories
Coupling series IAC
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/accessories/coupling_ser_iac/hose_fitting.prj},{NB=2601002},{CODE=2601002},{REF=41},{F=1/4},{DI=8x17},{CH1=21},{CH2=16},{P=8.0},{L=31.0},{E=25.0},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
ⁿ/ₐ
DI
Ø Diameter
[mm]
CH1
[mm]
CH2
[mm]
P
[mm]
L
[mm]
E
[mm]
2601001
2601001
40
1/4
6x14
18
16
8.0
29.0
23.0
2601002
2601002
41
1/4
8x17
21
16
8.0
31.0
25.0
2601003
2601003
42
1/4
10x19
23
17
8.0
31.0
27.0
2601004
2601004
43
1/2
13x23
27
24
11.0
35.5
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表