BF - Floated side - Support unit
Melucci
Ball screws MTECH
Support unit MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_support/bf.prj},{NB=BF 17},{MOD=BF 17},{D1=17},{L=23},{B=86},{H=64},{BB=43},{HH=39},{B1=50},{H1=55.0},{E=28},{P=68},{D2=6.6},{X=9.0},{Y=14.0},{Z=8.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MOD
Model
ⁿ/ₐ
D1
d1
[mm]
L
[mm]
B
[mm]
H
[mm]
BB
b±0.02
[mm]
HH
h±0.02
[mm]
B1
b1
[mm]
H1
h1
[mm]
E
[mm]
P
[mm]
D2
d2
[mm]
X
[mm]
Y
[mm]
Z
[mm]
BF 10
BF 10
8
20
60
39
30
22
34
32.5
15
46
5.5
6.6
10.8
5.0
BF 12
BF 12
10
20
60
43
30
25
34
32.5
18
46
5.5
6.6
10.8
1.5
BF 15
BF 15
15
20
70
48
35
28
40
38.0
18
54
5.5
6.6
11.0
6.5
BF 17
BF 17
17
23
86
64
43
39
50
55.0
28
68
6.6
9.0
14.0
8.5
BF 20
BF 20
20
26
88
60
44
34
52
50.0
22
70
6.6
9.0
14.0
8.5
BF 25
BF 25
25
30
106
80
53
48
64
70.0
33
85
9.0
11.0
17.5
11.0
BF 30
BF 30
30
32
128
89
64
51
76
78.0
33
102
11.0
14.0
20.0
13.0
BF 35
BF 35
35
32
140
96
70
52
88
79.0
35
114
11.0
14.0
20.0
13.0
BF 40
BF 40
40
37
160
110
80
60
100
90.0
37
130
14.0
18.0
26.0
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表