SFS - Ball screw
Melucci
Ball screws MTECH
Ball screws MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_nuts/sfs.prj},{NB=SFSR3205-3.8},{MOD=SFSR3205-3.8},{D=32.0},{LL=5},{DA=3.175},{DD=50},{A=80},{B=12},{L=42.0},{W=65},{H=62},{X=6-9.0},{Q=M6x1 },{N=3.8x1 },{LRCA=1407},{LRCOA=4347},{XX=5.6},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MOD
Model
ⁿ/ₐ
D
d
[mm]
LL
l - Lead
[mm]
DA
Da - Ball Diameter
[mm]
DD
D
[mm]
A
[mm]
B
[mm]
L
[mm]
W
[mm]
H
[mm]
X
[mm]
Q
ⁿ/ₐ
N
n - Circuits number
ⁿ/ₐ
LRCA
Load Rating Ca
[kgf]
LRCOA
Load Rating Coa
[kgf]
SFSR1205-2.8
SFSR1205-2.8
12.0
5
2.500
24
40
10
31.0
32
30
6-4.5
/
2.8x1
487
886
SFSR1210-2.8
SFSR1210-2.8
12.0
10
2.500
24
40
10
48.5
32
30
6-4.5
/
2.8x1
472
865
SFSR1605-3.8
SFSR1605-3.8
14.8
5
2.778
28
48
10
37.5
38
40
6-5.5
M6x1
3.8x1
821
1706
SFSR1610-2.8
SFSR1610-2.8
14.8
10
2.778
28
48
10
47.0
38
40
6-5.5
M6x1
2.8x1
643
1311
SFSR1616-1.8
SFSR1616-1.8
14.8
16
2.778
28
48
10
45.0
38
40
6-5.5
M6x1
1.8x1
423
818
SFSR1620-1.8
SFSR1620-1.8
14.8
20
2.778
28
48
10
56.0
38
40
6-5.5
M6x1
1.8x1
424
841
SFSR2005-3.8
SFSR2005-3.8
20.0
5
3.175
36
58
10
40.0
47
44
6-5.6
M6x1
3.8x1
1135
2655
SFSR2010-3.8
SFSR2010-3.8
20.0
10
3.175
36
58
10
60.0
47
44
6-5.6
M6x1
3.8x1
1160
2765
SFSR2020-1.8
SFSR2020-1.8
20.0
20
3.175
36
58
10
57.0
47
44
6-5.6
M6x1
1.8x1
585
1268
SFSR2505-3.8
SFSR2505-3.8
25.0
5
3.175
40
62
10
40.0
51
48
6-5.6
M6x1
3.8x1
1239
3219
SFSR2510-3.8
SFSR2510-3.8
25.0
10
3.175
40
62
12
62.0
51
48
6-5.6
M6x1
3.8x1
1263
3333
SFSR2520-2.8
SFSR2520-2.8
25.0
20
3.969
40
62
12
70.0
51
48
6-5.6
M6x1
2.8x1
647
1578
SFSR2525-1.8
SFSR2525-1.8
25.0
25
3.175
40
62
12
95.0
51
48
6-5.6
M6x1
1.8x1
947
2454
SFSR3205-3.8
SFSR3205-3.8
32.0
5
3.175
50
80
12
42.0
65
62
6-9.0
M6x1
3.8x1
1407
4347
SFSR3210-3.8
SFSR3210-3.8
31.0
10
3.969
50
80
13
62.0
65
62
6-9.0
M6x1
3.8x1
1883
5234
SFSR3220-2.8
SFSR3220-2.8
31.0
20
3.969
50
80
12
80.0
65
62
6-9.0
M6x1
2.8x1
1459
3954
SFSR3232-1.8
SFSR3232-1.8
31.0
32
3.969
50
80
13
84.0
65
62
6-9.0
M6x1
1.8x1
962
2471
SFSR3232-2.8
SFSR3232-2.8
31.0
32
3.969
50
80
13
116.0
65
62
6-9.0
M6x1
2.8x1
1406
3844
SFSR4005-3.8
SFSR4005-3.8
40.0
5
3.175
63
93
15
45.0
78
70
8-9.0
M8x1
3.8x1
1544
5474
SFSR4010-3.8
SFSR4010-3.8
38.0
10
6.350
63
93
14
63.0
78
70
8-9.0
M8x1
3.8x1
3863
10046
SFSR4020-2.8
SFSR4020-2.8
38.0
20
6.350
63
93
14
82.0
78
70
8-9.0
M8x1
2.8x1
3815
9950
SFSR4040-1.8
SFSR4040-1.8
38.0
40
6.350
63
93
15
105.0
78
70
8-9.0
M8x1
1.8x1
1980
4783
SFSR4040-2.8
SFSR4040-2.8
38.0
40
6.350
63
93
15
145.0
78
70
8-9.0
M8x1
2.8x1
2895
7441
SFSR5005-3.8
SFSR5005-3.8
50.0
5
3.175
75
110
15
45.0
93
85
8-11.0
M8x1
3.8x1
1689
6883
SFSR5010-3.8
SFSR5010-3.8
48.0
10
6.350
75
110
18
68.0
93
85
8-11.0
M8x1
3.8x1
4314
1280
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表