LMFP L - LMF/KP L Support ball bushing
Melucci
Ball bushing MTECH
LMF/KP L
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf_kp_l/lmfp_l.prj},{NB=LMFP16LUU-5},{ST=LMFP16LUU},{BC=5},{DR=16},{DRT=0/-10},{D=28},{DT=0/-16},{L=70},{I=6},{D1=48},{K=37},{H=6},{PCD=38},{D1XD2XH=4.5x7.5x4.1},{ECC=15},{C=1230},{CO=1250},{WG=190},{RR=0.840},{HD1=4.5},{HD2=7.5},{HH=4.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
øD
[mm]
DT
D Tolerance
[μm]
L
+-0.3
[mm]
I
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
ⁿ/ₐ
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMFP6LUU-4
LMFP6LUU-4
LMFP6LUU
4
6
0/-10
12
0/-13
35
5
28
5
20
3.5x6x3.1
15
323
529
31
LMFP8LUU-4
LMFP8LUU-4
LMFP8LUU
4
8
0/-10
15
0/-13
45
5
32
5
24
3.5x6x3.1
15
430
784
51
LMFP10LUU-4
LMFP10LUU-4
LMFP10LUU
4
10
0/-10
19
0/-16
55
6
40
6
29
4.5x7.5x4.1
15
588
1100
98
LMFP12LUU-4
LMFP12LUU-4
LMFP12LUU
4
12
0/-10
21
0/-16
57
6
42
6
32
4.5x7.5x4.1
15
813
1570
110
LMFP13LUU-4
LMFP13LUU-4
LMFP13LUU
4
13
0/-10
23
0/-16
61
6
43
6
33
4.5x7.5x4.1
15
813
1570
130
LMFP16LUU-5
LMFP16LUU-5
LMFP16LUU
5
16
0/-10
28
0/-16
70
6
48
6
38
4.5x7.5x4.1
15
1230
1250
190
LMFP20LUU-5
LMFP20LUU-5
LMFP20LUU
5
20
0/-12
32
0/-19
80
8
54
8
43
5.5x9x5.1
20
1400
2740
260
LMFP25LUU-6
LMFP25LUU-6
LMFP25LUU
6
25
0/-12
40
0/-19
112
8
62
8
51
5.5x9x5.1
20
1560
3140
540
LMFP30LUU-6
LMFP30LUU-6
LMFP30LUU
6
30
0/-12
45
0/-19
123
10
74
10
60
6.6x11x6.1
20
2490
5490
680
LMFP35LUU-6
LMFP35LUU-6
LMFP35LUU
6
35
0/-15
52
0/-22
135
10
82
10
67
6.6x11x6.1
25
2650
6270
1020
LMFP40LUU-6
LMFP40LUU-6
LMFP40LUU
6
40
0/-15
60
0/-22
151
13
96
13
78
9x14x8.1
25
3430
8040
1570
LMFP50LUU-6
LMFP50LUU-6
LMFP50LUU
6
50
0/-15
80
0/-22
192
13
116
13
98
9x14x8.1
25
6080
15900
3600
LMFP60LUU-6
LMFP60LUU-6
LMFP60LUU
6
60
0/-20
90
0/-25
209
18
134
18
112
11x17x11.1
25
7550
20000
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LMFC - LMF/KC Support ball bushing
Melucci
09.05.2022
LMF - LMF/K/H Support ball bushing
Melucci
09.05.2022
LMBF - LMBF/K Support ball bushing
Melucci
09.05.2022
LMEF - LMEF/K Support ball bushing
Melucci
09.05.2022
LMF/KC series - LMEF/K Support ball bushing
Melucci
09.05.2022
LMHP L - LMHP L Support ball bushing
Melucci
09.05.2022
LMH - LMF/K/H Support ball bushing
Melucci
09.05.2022
LMFP-TUU - triple length bearing series
YTP
11.05.2022
LMF/K/H Series - LMEF/K L Support ball bushing
Melucci
09.05.2022
LMHPL - Oval Flanged Long Linear Bushing
Samick Precision
18.01.2022
LMF/KP series - LMEF/K L Support ball bushing
Melucci
09.05.2022
STBB, STBBM, STBBS, SSTBB - Locating Bolts - Coarse Thread - Round Head
Misumi
02.06.2021
03078 - Douilles à ressort
norelem
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表