LMKL - LMF/K/H L Support ball bushing
Melucci
Ball bushing MTECH
LMF/K/H L
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf_k_h_l/lmkl.prj},{NB=LMK16LUU-5},{ST=LMK16LUU},{BC=5},{DR=16},{DRT=0/-10},{D=28},{DT=0/-16},{L=70},{D1=48},{H=6},{PCD=38},{K=37},{W=34},{A=31},{F=22},{D1XD2XH=4.5x7.5x4.1},{D1X=4.5},{D2X=7.5},{HX=4.1},{ECC=15},{RC=-6},{C=1230},{CO=2350},{WG=190},{RR=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
d Tolerance
[μm]
L
[mm]
D1
[mm]
H
[mm]
PCD
[mm]
K
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMK6LUU-4
LMK6LUU-4
LMK6LUU
4
6
0/-10
12
0/-13
35
28
5
20
22
3.5x6x3.1
15
-3
323
529
31
LMK8LUU-4
LMK8LUU-4
LMK8LUU
4
8
0/-10
15
0/-13
45
32
5
24
25
3.5x6x3.1
15
-3
431
784
51
LMK10LUU-4
LMK10LUU-4
LMK10LUU
4
10
0/-10
19
0/-16
55
40
6
29
30
4.5x7.5x4.1
15
-4
588
1100
98
LMK12LUU-4
LMK12LUU-4
LMK12LUU
4
12
0/-10
21
0/-16
57
42
6
32
32
4.5x7.5x4.1
15
-4
813
1570
110
LMK13LUU-4
LMK13LUU-4
LMK13LUU
4
13
0/-10
23
0/-16
61
43
6
33
34
4.5x7.5x4.1
15
-4
813
1570
130
LMK16LUU-5
LMK16LUU-5
LMK16LUU
5
16
0/-10
28
0/-16
70
48
6
38
37
4.5x7.5x4.1
15
-6
1230
2350
190
LMK20LUU-5
LMK20LUU-5
LMK20LUU
5
20
0/-12
32
0/-19
80
54
8
43
42
5.5x9x5.1
20
-6
1400
2740
260
LMK25LUU-6
LMK25LUU-6
LMK25LUU
6
25
0/-12
40
0/-19
112
62
8
51
50
5.5x9x5.1
20
-6
1560
3140
540
LMK30LUU-6
LMK30LUU-6
LMK30LUU
6
30
0/-12
45
0/-19
123
74
10
60
58
6.6x11x6.1
20
-8
2490
5490
680
LMK35LUU-6
LMK35LUU-6
LMK35LUU
6
35
0/-15
52
0/-22
135
82
10
67
64
6.6x11x6.1
25
-8
2650
6270
1020
LMK40LUU-6
LMK40LUU-6
LMK40LUU
6
40
0/-15
60
0/-22
151
96
13
78
75
9x14x8.1
25
-10
3430
8040
1570
LMK50LUU-6
LMK50LUU-6
LMK50LUU
6
50
0/-15
80
0/-22
192
116
13
98
92
9x14x8.1
25
-13
6080
15900
3600
LMK60LUU-6
LMK60LUU-6
LMK60LUU
6
60
0/-20
90
0/-25
209
134
18
112
106
11x17x11.1
25
-13
7550
20000
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表