MAD-1410-2750 - Shock absorbers(Adjustable)
MEDAN
Other auxiliary equipments
Shock absorber
MAD-Shock absorbers(Adjustable)
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/shock_absorbers/mad/mad_1410_2725.prj},{NB=MAD-2025-M20x1.5},{MODEL=MAD-2025},{IT=},{TD=M20x1.5},{TD1=20.0},{ST=25},{A=157.3},{B=117.0},{C=17.8},{D=6.0},{E=15.3},{F=101.0},{G=MIN},{H=26.0},{I=7.0},{J=MIN},{K=MIN},{WT=240},{IT2=MIN},{XTD='M20x1.5'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MODEL
Model
ⁿ/ₐ
ST
Stroke
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
WT
Weight (g)
ⁿ/ₐ
XTD
ⁿ/ₐ
MAD-1410-M14x1.0
MAD-1410
10
109.7
88.5
12.0
4.0
11.2
72.5
19.0
5.0
90
'M14x1.0','M14x1.5'
MAD-1415-M14x1.0
MAD-1415
15
128.2
102.0
12.0
4.0
11.2
86.0
19.0
5.0
120
'M14x1.0','M14x1.5'
MAD-1425-M14x1.0
MAD-1425
25
153.2
117.0
12.0
4.0
11.2
101.0
19.0
5.0
194
'M14x1.0','M14x1.5'
MAD-1612-M16x1.0
MAD-1612
12
99.0
76.5
14.0
4.0
11.2
54.9
19.0
6.0
200
'M16x1.0','M16x1.5'
MAD-2016-M20x1.5
MAD-2016
16
148.3
117.0
17.8
6.0
15.3
101.0
26.0
7.0
230
'M20x1.5','M14x2.0'
MAD-2020-M20x1.5
MAD-2020
20
152.3
117.0
17.8
6.0
15.3
101.0
26.0
7.0
235
'M20x1.5'
MAD-2025-M20x1.5
MAD-2025
25
157.3
117.0
17.8
6.0
15.3
101.0
26.0
7.0
240
'M20x1.5'
MAD-2050-M20x1.5
MAD-2050
50
239.3
174.0
17.8
6.0
15.3
158.0
26.0
7.0
330
'M20x1.5'
MAD-2525-M25x1.5
MAD-2525
25
162.5
118.5
22.0
8.0
19.0
101.0
32.0
9.0
350
'M25x1.5','M25x2.0'
MAD-2530-M25x1.5
MAD-2530
30
167.5
118.5
22.0
8.0
19.0
101.0
32.0
9.0
365
'M25x1.5','M25x2.0'
MAD-2540-M25x1.5
MAD-2540
40
221.5
144.5
22.0
8.0
37.0
117.0
10.0
32.0
9.0
455
'M25x1.5','M25x2.0'
MAD-2550-M25x1.5
MAD-2550
50
247.0
178.0
22.0
8.0
19.0
100.0
32.0
9.0
22.8
11.0
455
'M25x1.5','M25x2.0'
MAD-2580-M25x1.5
MAD-2580
80
343.5
244.5
22.0
8.0
19.0
100.0
32.0
9.0
22.8
11.0
585
'M25x1.5','M25x2.0'
MAD-2725-M27x1.5
MAD-2725
25
162.5
118.5
22.0
8.0
19.0
101.0
32.0
9.0
403
'M27x1.5','M27x3.0'
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表