MFC-S - Floating joint - Short type
MEDAN
Other auxiliary equipments
Floating joint
MFC-Floating joint
Powered by
CAD模型選擇
{medan/other_auxilary_equipment/floating_joint/mfc/mfc_s.prj},{NB=MFC-1020S-M20x1.5},{MODEL=MFC-1020S},{M=M20x1.5},{DIA=80},{A=90},{C=18},{D=50.0},{E=10},{F=22.0},{G=16.000},{H=32},{P=27},{U=2.00},{ANGLE=5},{FORCE=18000},{WEIGHT=660},{FIG=2},{MM='M20x1.5'},{MMM=20.0},{NNN=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MODEL
Model
ⁿ/ₐ
N
[mm]
DIA
Applicable cyl.dia
[mm]
A
[mm]
C
ⁿ/ₐ
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
P
[mm]
U
Permissible U deviation
[mm]
ANGLE
Rot.angle
[°]
FORCE
Maximum operating tension and compression force
[N]
WEIGHT
Weight
[g]
MFC-1008S-M8x1.0
MFC-1008S
M8x1.0
20
36
6
24.0
4
8.0
6.500
13
12
0.50
5
1100
60
MFC-1010S-M10x1.25
MFC-1010S
M10x1.25
25,30
48
9
26.0
5
10.0
8.000
17
14
0.75
5
2500
97
MFC-1012S-M12x1.25
MFC-1012S
M12x1.25
40
46
9
28.0
5
12.0
8.000
17
12
0.75
5
4400
100
MFC-1014S-M14x1.5
MFC-1014S
M14x1.5
40
59
11
35.0
7
14.0
9.000
22
17
1.00
5
6000
220
MFC-1016S-M16x1.5
MFC-1016S
M18x1.5
50,63
77
13
45.0
9
18.0
13.000
27
23
1.25
5
11000
480
MFC-1018S-M18x1.5
MFC-1018S
M18x1.5
50,63
77
13
45.0
9
18.0
13.000
27
23
1.25
5
11000
480
MFC-1020S-M20x1.5
MFC-1020S
M20x1.5
80
90
18
50.0
10
22.0
16.000
32
27
2.00
5
18000
660
MFC-1022S-M22x1.5
MFC-1022S
M20x1.5
80
90
18
50.0
10
22.0
16.000
32
27
2.00
5
18000
660
MFC-1024S-M24x1.5
MFC-1024S
M26x1.5
100
107
20
60.0
12
26.0
19.000
41
33
2.50
5
28000
1190
MFC-1026S-M26x1.5
MFC-1026S
M26x1.5
100
107
20
60.0
12
26.0
19.000
41
33
2.50
5
28000
1180
MFC-1027S-M27x2.0
MFC-1027S
M30x1.5
125
117
20
63.5
19
29.0
20.000
41
33
2.50
5
28000
1380
MFC-1030S-M30x1.5
MFC-1030S
M30x1.5
125,140
117
20
63.5
19
29.0
20.000
41
33
2.50
5
36000
1420
MFC-1036S-M36x1.5
MFC-1036S
M36x1.5
140,160
133
25
75.0
20
35.0
22.000
50
40
3.00
5
55000
2800
MFC-1045S-M45x1.5
MFC-1045S
M45x2.0
140,160
147
29
85.0
15
43.0
24.500
69
39
3.00
5
55000
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表