您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
MCMA - Miniature cylinders
MEDAN
Air cylinders
Mini Cylinders
Mini Cylinders
MCMA-Miniature cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/mini_cylinders/mini_cylinders/mcma/mcma_asmtab.prj},{NB=MCMA-11-20-15_POS_0},{MODEL=MCMA},{STYLE=11},{TUBE=20},{STROKE=15},{POS=0},{ASTROKE=0},{CP=},{PIT=},{PT=},{MT=},{SWITCH=},{WL=},{NSW=},{A=20},{AA=19},{AC=15},{AD=9.5},{AF=16},{AH=5},{AR=5},{AS=13},{AK=M8 x 1.25},{B1=13},{B2=30},{CD=8},{D=8},{E=26.7},{EW=16},{GA=7.5},{GB=7.5},{KK=M8 x 1.25},{K1=15},{K2=15},{L=12},{LA=70},{MB=M22 x 1.5},{P=Rc1/8},{RH=6},{VF=12},{WF=18},{WH=19.5},{XF=21},{ZC=109},{ZM=106},{ZN=146},{ZP=107.5},{ZQ=146.5},{Z=9},{ZD=108},{PPATH=mcma_asmtpl.prj},{BM=error}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MODEL
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
AA
[mm]
AC
[mm]
AD
[mm]
AF
[mm]
AH
[mm]
AR
[mm]
AS
[mm]
AK
ⁿ/ₐ
B1
[mm]
B2
[mm]
CD
[mm]
D
[mm]
E
[mm]
EW
[mm]
GA
[mm]
GB
[mm]
H
[mm]
KK
ⁿ/ₐ
K1
[mm]
K2
[mm]
L
[mm]
LA
[mm]
LL
[mm]
MB
ⁿ/ₐ
P
ⁿ/ₐ
RH
[mm]
VF
[mm]
WF
[mm]
WH
[mm]
XC
[mm]
XF
[mm]
ZC
[mm]
ZM
[mm]
ZN
[mm]
ZP
[mm]
ZQ
[mm]
Z
[mm]
ZD
[mm]
ZZ
[mm]
MCMA-11-16-15_POS_0
MCMA
16
16
16
13
7.5
12
5
4
8
M5 x 0.8
10
22
6
6
19.7
12
5.0
5.0
34
M6 x 1.0
10
10
9
54
54
M16 x 1.5
M5 x 0.8
6
12
22
19.5
85
16
92
98
130
95.5
127.5
7
92
125
MCMA-11-20-15_POS_0
MCMA
20
20
19
15
9.5
16
5
5
13
M8 x 1.25
13
30
8
8
26.7
16
7.5
7.5
40
M8 x 1.25
15
15
12
70
70
M22 x 1.5
Rc1/8
6
12
18
19.5
100
21
109
106
146
107.5
146.5
9
108
146
MCMA-11-25-15_POS_0
MCMA
25
22
19
15
9.5
16
6
5
13
M8 x 1.25
17
30
8
10
29.7
16
7.5
7.5
40
M10 x 1.25
15
15
12
70
70
M22 x 1.5
Rc1/8
6
15
27
22.5
109
21
118
124
168
119.5
160.5
9
119
164
MCMA-11-32-15_POS_0
MCMA
32
22
18
12
7.0
20
6
6
17
M10 x 1.25
17
32
10
12
36.0
16
7.5
10.5
37
M10 x 1.25
15
18
14
67
70
M24 x 2.0
Rc1/8
8
18
30
24.0
114
24
124
127
171
121.0
161.0
10
122
167
MCMA-11-40-15_POS_0
MCMA
40
30
18
12
7.0
30
7
7
19
M12 x 1.25
19
41
12
14
45.0
20
7.5
10.5
42
M12 x 1.25
15
18
16
72
75
M30 x 2.0
Rc1/8
8
17
27
24.0
118
28
130
126
186
123.0
171.0
0
132
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表