目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
D88-D98 - Rectangular die sets with digonal pillars and ball bearing guides
AMDL - Atelier Mécanique de La Lauch
Standard DIE SETS
Powered by
CAD模型選擇
{mdl/standards_die_sets/d88.prj},{NB=D98.140.020_Guidage MDL_56_40_40_0},{GUIDE=Guidage MDL},{A1=400},{B2=56},{C1=40},{C2=40},{OPTION=0},{C3=32},{X=3},{PPATH=d88/d88_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
A1
Work space, direction A
[mm]
B1
Work space, direction B
[mm]
A2
Work space, direction B
[mm]
C3
±1
[mm]
D1L
D1/L - L: Pin Length recommendations (following DIN 9868)
[mm]
D2L
D2/L - L: Pin Length recommendations (following DIN 9868)
[mm]
E1
[mm]
E2
[mm]
P
[mm]
D98.125.016-Guidage MDL-3...
D98.125.016
250
160
120
32
25/200
24/200
165
75
42
D98.131.020-Guidage MDL-5...
D98.131.020
315
200
171
32
32/200
30/200
225
110
45
D98.140.020-Guidage MDL-5...
D98.140.020
400
200
260
32
32/200
30/200
310
110
45
D98.150.025-Guidage MDL-8...
D98.150.025
500
250
330
32
40/220
38/220
395
145
52
D98.163.031-Guidage MDL-1...
D98.163.031
630
315
429
40
50/220
48/220
510
195
60
D98.171.040-Guidage MDL-1...
D98.171.040
710
400
509
40
50/250
48/250
590
280
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表