目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
B30 - Straight sleeve ball bearing bushing
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/b30.prj},{NB=mdl_europe_B30.024.065},{REF=B30.024.065},{MAT=Case-hardened and tempered to 60 - 64 HRC},{D1=24},{D2=45},{LB=65},{DX1=31.968},{INFO=Information}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
LB
Lb
[mm]
MDL Europe - B30.024.065
B30.024.065
Case-hardened and tempere...
24
45
65
MDL Europe - B30.024.080
B30.024.080
Case-hardened and tempere...
24
45
80
MDL Europe - B30.024.095
B30.024.095
Case-hardened and tempere...
24
45
95
MDL Europe - B30.024.110
B30.024.110
Case-hardened and tempere...
24
45
110
MDL Europe - B30.024.130
B30.024.130
Case-hardened and tempere...
24
45
130
MDL Europe - B30.025.065
B30.025.065
Case-hardened and tempere...
25
45
65
MDL Europe - B30.025.080
B30.025.080
Case-hardened and tempere...
25
45
80
MDL Europe - B30.025.095
B30.025.095
Case-hardened and tempere...
25
45
95
MDL Europe - B30.025.110
B30.025.110
Case-hardened and tempere...
25
45
110
MDL Europe - B30.025.130
B30.025.130
Case-hardened and tempere...
25
45
130
MDL Europe - B30.030.080
B30.030.080
Case-hardened and tempere...
30
54
80
MDL Europe - B30.030.095
B30.030.095
Case-hardened and tempere...
30
54
95
MDL Europe - B30.030.110
B30.030.110
Case-hardened and tempere...
30
54
110
MDL Europe - B30.030.130
B30.030.130
Case-hardened and tempere...
30
54
130
MDL Europe - B30.030.150
B30.030.150
Case-hardened and tempere...
30
54
150
MDL Europe - B30.030.170
B30.030.170
Case-hardened and tempere...
30
54
170
MDL Europe - B30.032.080
B30.032.080
Case-hardened and tempere...
32
54
80
MDL Europe - B30.032.095
B30.032.095
Case-hardened and tempere...
32
54
95
MDL Europe - B30.032.110
B30.032.110
Case-hardened and tempere...
32
54
110
MDL Europe - B30.032.130
B30.032.130
Case-hardened and tempere...
32
54
130
MDL Europe - B30.032.150
B30.032.150
Case-hardened and tempere...
32
54
150
MDL Europe - B30.032.170
B30.032.170
Case-hardened and tempere...
32
54
170
MDL Europe - B30.038.080
B30.038.080
Case-hardened and tempere...
38
65
80
MDL Europe - B30.038.095
B30.038.095
Case-hardened and tempere...
38
65
95
MDL Europe - B30.038.110
B30.038.110
Case-hardened and tempere...
38
65
110
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表