Parallel pins DIN EN ISO 2338
MBO Oßwald
Parallel pins
Powered by
CAD模型選擇
{mbo_osswald/zylinderstifte/zylinderstifte20din20en20iso202338.prj},{NB=10 17 0050 0200/4305},{PREVIEW=../_pool_/cc/23/zylinderstift_700x700px.png},{REF=10 17 0050 0200/4305},{IDENT=Zylinderstift DIN EN ISO 2338 50 m6 x 200 Edelstahl blank},{SIZE=50 m6 x 200},{MATERIAL=Edelstahl},{SURFACE=blank, Oberflächenrauheit Ra = 0,8 µm},{D=50},{L=200},{LMIN=199,25},{LMAX=200,75},{CCA=8},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/zylinderstift-din-en-iso-2338-50-m6-x-200-edelstahl-blank-oberflaechenrauheit-ra-0-8-m},{DEFAULTSORTATTR=5524}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
L
l
[mm]
LMIN
l min.
[mm]
LMAX
l max.
[mm]
CCA
c ≈
[mm]
10 17 0006 0002/001
10 17 0006 0002/001
Parallel pin DIN EN ISO 2...
0,6 m6 x 2
Steel
bright, surface roughness...
0,6
2
1,75
2,25
0,12
10 17 0006 0003/001
10 17 0006 0003/001
Parallel pin DIN EN ISO 2...
0,6 m6 x 3
Steel
bright, surface roughness...
0,6
3
2,75
3,25
0,12
10 17 0006 0004/001
10 17 0006 0004/001
Parallel pin DIN EN ISO 2...
0,6 m6 x 4
Steel
bright, surface roughness...
0,6
4
3,75
4,25
0,12
10 17 0006 0005/001
10 17 0006 0005/001
Parallel pin DIN EN ISO 2...
0,6 m6 x 5
Steel
bright, surface roughness...
0,6
5
4,75
5,25
0,12
10 17 0006 0006/001
10 17 0006 0006/001
Parallel pin DIN EN ISO 2...
0,6 m6 x 6
Steel
bright, surface roughness...
0,6
6
5,75
6,25
0,12
10 17 0008 0002/001
10 17 0008 0002/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 2
Steel
bright, surface roughness...
0,8
2
1,75
2,25
0,16
10 17 0008 0003/001
10 17 0008 0003/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 3
Steel
bright, surface roughness...
0,8
3
2,75
3,25
0,16
10 17 0008 0004/001
10 17 0008 0004/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 4
Steel
bright, surface roughness...
0,8
4
3,75
4,25
0,16
10 17 0008 0005/001
10 17 0008 0005/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 5
Steel
bright, surface roughness...
0,8
5
4,75
5,25
0,16
10 17 0008 0006/001
10 17 0008 0006/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 6
Steel
bright, surface roughness...
0,8
6
5,75
6,25
0,16
10 17 0008 0008/001
10 17 0008 0008/001
Parallel pin DIN EN ISO 2...
0,8 m6 x 8
Steel
bright, surface roughness...
0,8
8
7,75
8,25
0,16
10 17 0001 0004/001
10 17 0001 0004/001
Parallel pin DIN EN ISO 2...
1 m6 x 4
Steel
bright, surface roughness...
1
4
3,75
4,25
0,2
10 17 0001 0005/001
10 17 0001 0005/001
Parallel pin DIN EN ISO 2...
1 m6 x 5
Steel
bright, surface roughness...
1
5
4,75
5,25
0,2
10 17 0001 0006/001
10 17 0001 0006/001
Parallel pin DIN EN ISO 2...
1 m6 x 6
Steel
bright, surface roughness...
1
6
5,75
6,25
0,2
10 17 0001 0008/001
10 17 0001 0008/001
Parallel pin DIN EN ISO 2...
1 m6 x 8
Steel
bright, surface roughness...
1
8
7,75
8,25
0,2
10 17 0001 0010/001
10 17 0001 0010/001
Parallel pin DIN EN ISO 2...
1 m6 x 10
Steel
bright, surface roughness...
1
10
9,75
10,25
0,2
10 17 0012 0004/001
10 17 0012 0004/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 4
Steel
bright, surface roughness...
1,2
4
3,75
4,25
0,25
10 17 0012 0005/001
10 17 0012 0005/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 5
Steel
bright, surface roughness...
1,2
5
4,75
5,25
0,25
10 17 0012 0006/001
10 17 0012 0006/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 6
Steel
bright, surface roughness...
1,2
6
5,75
6,25
0,25
10 17 0012 0008/001
10 17 0012 0008/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 8
Steel
bright, surface roughness...
1,2
8
7,75
8,25
0,25
10 17 0012 0010/001
10 17 0012 0010/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 10
Steel
bright, surface roughness...
1,2
10
9,75
10,25
0,25
10 17 0012 0012/001
10 17 0012 0012/001
Parallel pin DIN EN ISO 2...
1,2 m6 x 12
Steel
bright, surface roughness...
1,2
12
11,5
12,5
0,25
10 17 0015 0004/001
10 17 0015 0004/001
Parallel pin DIN EN ISO 2...
1,5 m6 x 4
Steel
bright, surface roughness...
1,5
4
3,75
4,25
0,3
10 17 0015 0005/001
10 17 0015 0005/001
Parallel pin DIN EN ISO 2...
1,5 m6 x 5
Steel
bright, surface roughness...
1,5
5
4,75
5,25
0,3
10 17 0015 0006/001
10 17 0015 0006/001
Parallel pin DIN EN ISO 2...
1,5 m6 x 6
Steel
bright, surface roughness...
1,5
6
5,75
6,25
0,3
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表