Clevises with male thread
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD模型選擇
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelkoepfe20mit20aussengewinde.prj},{NB=10 42 0016 0032/003},{PREVIEW=../_pool_/03/19/gabelkopf-mit-aussengewinde_700x700px.png},{REF=10 42 0016 0032/003},{IDENT=Gabelkopf mit Außengewinde G 16x32 M16 x 2 Stahl blank},{SIZE=G 16x32 M16},{MATERIAL=Stahl},{SURFACE=blank},{D1H9=16},{GPM05=32},{A1=32},{A2=32},{B2=16},{D2=M16 x 2},{THREAD=Regelgewinde rechts},{F=1},{L1=108},{L2=89},{L3=45},{L4=40},{R=1,2},{WEIGHT=0,288},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelkopf-mit-aussengewinde-g-16x32-m16-stahl-blank},{DEFAULTSORTATTR=899}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H9
d1 H9
[mm]
GPM05
g ±0,5
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
F
f ±0,2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
R
r
[mm]
WEIGHT
Mass per piece
[kg]
10 42 0006 0012/003
10 42 0006 0012/003
Clevis with male thread G...
G 6x12 M6
Steel
bright
6
12
12
12
6
M6 x 1
Regular thread right
0,5
44
37
20
15
0,8
0,015
10 42 0006 0012/013
10 42 0006 0012/013
Clevis with male thread G...
G 6x12 M6
Steel
electr. galvanised white
6
12
12
12
6
M6 x 1
Regular thread right
0,5
44
37
20
15
0,8
0,015
11 42 0006 0012/003
11 42 0006 0012/003
Clevis with male thread G...
G 6x12 M6LH
Steel
bright
6
12
12
12
6
M6 x 1 LH
Regular thread left
0,5
44
37
20
15
0,8
0,015
11 42 0006 0012/013
11 42 0006 0012/013
Clevis with male thread G...
G 6x12 M6LH
Steel
electr. galvanised white
6
12
12
12
6
M6 x 1 LH
Regular thread left
0,5
44
37
20
15
0,8
0,015
10 42 0008 0016/003
10 42 0008 0016/003
Clevis with male thread G...
G 8x16 M8
Steel
bright
8
16
16
16
8
M8 x 1,25
Regular thread right
0,5
57
47
25
20
0,8
0,036
10 42 0008 0016/013
10 42 0008 0016/013
Clevis with male thread G...
G 8x16 M8
Steel
electr. galvanised white
8
16
16
16
8
M8 x 1,25
Regular thread right
0,5
57
47
25
20
0,8
0,036
11 42 0008 0016/003
11 42 0008 0016/003
Clevis with male thread G...
G 8x16 M8LH
Steel
bright
8
16
16
16
8
M8 x 1,25 LH
Regular thread left
0,5
57
47
25
20
0,8
0,036
11 42 0008 0016/013
11 42 0008 0016/013
Clevis with male thread G...
G 8x16 M8LH
Steel
electr. galvanised white
8
16
16
16
8
M8 x 1,25 LH
Regular thread left
0,5
57
47
25
20
0,8
0,036
10 42 0010 0020/003
10 42 0010 0020/003
Clevis with male thread G...
G 10x20 M10
Steel
bright
10
20
20
20
10
M10 x 1,5
Regular thread right
0,5
69
57
30
25
0,8
0,068
10 42 0010 0020/013
10 42 0010 0020/013
Clevis with male thread G...
G 10x20 M10
Steel
electr. galvanised white
10
20
20
20
10
M10 x 1,5
Regular thread right
0,5
69
57
30
25
0,8
0,068
11 42 0010 0020/003
11 42 0010 0020/003
Clevis with male thread G...
G 10x20 M10LH
Steel
bright
10
20
20
20
10
M10 x 1,5 LH
Regular thread left
0,5
69
57
30
25
0,8
0,068
11 42 0010 0020/013
11 42 0010 0020/013
Clevis with male thread G...
G 10x20 M10LH
Steel
electr. galvanised white
10
20
20
20
10
M10 x 1,5 LH
Regular thread left
0,5
69
57
30
25
0,8
0,068
10 42 0012 0024/003
10 42 0012 0024/003
Clevis with male thread G...
G 12x24 M12
Steel
bright
12
24
24
24
12
M12 x 1,75
Regular thread right
0,5
82
68
35
30
0,8
0,122
10 42 0012 0024/013
10 42 0012 0024/013
Clevis with male thread G...
G 12x24 M12
Steel
electr. galvanised white
12
24
24
24
12
M12 x 1,75
Regular thread right
0,5
82
68
35
30
0,8
0,122
11 42 0012 0024/003
11 42 0012 0024/003
Clevis with male thread G...
G 12x24 M12LH
Steel
bright
12
24
24
24
12
M12 x 1,75 LH
Regular thread left
0,5
82
68
35
30
0,8
0,122
11 42 0012 0024/013
11 42 0012 0024/013
Clevis with male thread G...
G 12x24 M12LH
Steel
electr. galvanised white
12
24
24
24
12
M12 x 1,75 LH
Regular thread left
0,5
82
68
35
30
0,8
0,122
10 42 0014 0028/003
10 42 0014 0028/003
Clevis with male thread G...
G 14x28 M14
Steel
bright
14
28
27
27
14
M14 x 2
Regular thread right
1
94
78
40
35
1,2
0,171
10 42 0014 0028/013
10 42 0014 0028/013
Clevis with male thread G...
G 14x28 M14
Steel
electr. galvanised white
14
28
27
27
14
M14 x 2
Regular thread right
1
94
78
40
35
1,2
0,171
11 42 0014 0028/003
11 42 0014 0028/003
Clevis with male thread G...
G 14x28 M14LH
Steel
bright
14
28
27
27
14
M14 x 2 LH
Regular thread left
1
94
78
40
35
1,2
0,171
11 42 0014 0028/013
11 42 0014 0028/013
Clevis with male thread G...
G 14x28 M14LH
Steel
electr. galvanised white
14
28
27
27
14
M14 x 2 LH
Regular thread left
1
94
78
40
35
1,2
0,171
10 42 0016 0032/003
10 42 0016 0032/003
Clevis with male thread G...
G 16x32 M16
Steel
bright
16
32
32
32
16
M16 x 2
Regular thread right
1
108
89
45
40
1,2
0,288
10 42 0016 0032/013
10 42 0016 0032/013
Clevis with male thread G...
G 16x32 M16
Steel
electr. galvanised white
16
32
32
32
16
M16 x 2
Regular thread right
1
108
89
45
40
1,2
0,288
11 42 0016 0032/003
11 42 0016 0032/003
Clevis with male thread G...
G 16x32 M16LH
Steel
bright
16
32
32
32
16
M16 x 2 LH
Regular thread left
1
108
89
45
40
1,2
0,288
11 42 0016 0032/013
11 42 0016 0032/013
Clevis with male thread G...
G 16x32 M16LH
Steel
electr. galvanised white
16
32
32
32
16
M16 x 2 LH
Regular thread left
1
108
89
45
40
1,2
0,288
10 42 0020 0040/003
10 42 0020 0040/003
Clevis with male thread G...
G 20x40 M20
Steel
bright
20
40
40
40
20
M20 x 2,5
Regular thread right
1
134
109
55
50
1,5
0,55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表