目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Profile mk 2040.60
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Attachment for fencing
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bef_wellgitter/mk_2040_60.prj},{NB=54.60.0100(1)},{ARTIKELNR=54.60.},{L=100},{DARST=1},{GW=0.30},{BZ1=Profil mk 2040.60},{MTR=AlMgSi 0,5 F25},{OBRFL=eloxiert E6/EV1},{ABM=11 x 6.5 mm},{FRB=Alu natur},{LGL=6100},{A=112.52},{IX=0.00},{IY=0.00},{WX=0.00},{WY=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
GW
Weight
[kg/m]
BZ1
Description
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
OBRFL
Surface
ⁿ/ₐ
ABM
Measure
[mm]
FRB
Colour
ⁿ/ₐ
LGL
Stock Length
[mm]
A
Surface area
[mm²]
54.60.0100
54.60.
0.30
Profile mk 2040.60
AlMgSi 0,5 F25
anodized E6/EV1
11 x 6.5 mm
Alu natural
6100
112.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表