目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
DIN 933 - Hexagon bolt, Stainless Steel
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/din_933_a2.prj},{NB=D0933816A2},{ARTIKELNR=D0933816A2},{Z=0.000},{BZ1=M 8 x 16},{L=16.000},{DG=8.000},{DK=6.466},{X=3.200},{A=3.750},{FR=0.600},{C=0.600},{K=5.300},{S=13.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
L
Length
ⁿ/ₐ
DG
[mm]
X
[mm]
A
Surface area
[mm]
FR
Shank radius
[mm]
C
Height of break
[mm]
K
Head height
[mm]
S
Width accross flats
[mm]
D0933816A2
D0933816A2
M 8 x 16
M8x16
16.000
8.000
3.200
3.750
0.600
0.600
5.300
13.000
D0933820A2
D0933820A2
M 8 x 20
M8x20
20.000
8.000
3.200
3.750
0.600
0.600
5.300
13.000
D0933825A2
D0933825A2
M 8 x 25
M8x25
25.000
8.000
3.200
3.750
0.600
0.600
5.300
13.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表