目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
DIN EN ISO 4027 - Headless pin, Stainless Steel
Maschinenbau Kitz
mk Systems Profile Technology
mk Assembly Components
Bolts
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_verbinde/schrauben/din_914_a2.prj},{NB=D091468A2},{ARTIKELNR=D091468A2},{Z=0.000},{BZ1=M 6 x 8},{L=8.000},{DG=6.000},{DK=4.773},{DT=1.500},{S=3.000},{T=2.000},{SW=90.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
NENN
Indication
ⁿ/ₐ
L
Length
ⁿ/ₐ
DG
[mm]
DT
Diameter
[mm]
S
Across-flats-dimension
[mm]
SW
Centre angle
[mm]
D091466A2
D091466A2
M 6 x 6
M6x6
6.000
6.000
1.000
3.000
90.000
D091468A2
D091468A2
M 6 x 8
M6x8
8.000
6.000
1.500
3.000
90.000
D0914610A2
D0914610A2
M 6 x 10
M6x10
10.000
6.000
1.500
3.000
90.000
D0914810A2
D0914810A2
M 8 x 10
M8x10
10.000
8.000
2.000
4.000
90.000
D0914816A2
D0914816A2
M 8 x 16
M8x16
16.000
8.000
2.000
4.000
90.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表