目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX300-FG-PF - FG-Standard-PF
MARUYASU
MINI series
MMX300
PF
FG
Standard
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx300/pf/fg/standard/fg_pf_asmtab.prj},{NB=MMX300-FG-PF-310-200-150-K-15(350_0_0_0_0_0)},{TYPE=STD},{MOT=FG},{SPT=PF},{TT=Standard},{W=200},{L=150},{L1=0},{L2=0},{PWX='10','0.1kW','20','0.2kW','40','0.4kW'},{PW=10},{NUM=129},{ST=K-15},{MT=Tsubakimoto},{V=3},{POD=350},{POT=0},{AN=0},{BWX=200,300,400,500,600,700,800,900,1000},{LX=[150:1000]},{LXIVH=[150:1000]},{XCF=0},{PART1=MMX2_PF_FL_1_1},{PART2=MMX300_D_8_1},{PART3=MMX300_PF_T_1_1},{MIDP3=},{PART4=MMX300_PF_T_1_1},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=-},{PPATH=../../../parts/mmx300_pf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MT
Motor type
ⁿ/ₐ
MMX300-FG-PF-310-200-150-...
Tsubakimoto
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表