目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX300-VG-FG - FG-VG-Standard
MARUYASU
MINI series
MMX300
FG
VG (Meandering Less)
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx300/fg/vg_meandering_less/fg_standard_vg_asmtab.prj},{NB=MMX300-VG-FG-310-200-110-K-15(229)},{TYPE=VG},{MOT=FG},{SPT=STD},{TT=Standard},{W=200},{L=110},{L1=0},{L2=0},{PWX='10','0.1kW','20','0.2kW','40','0.4kW'},{PW=10},{NUM=39},{ST=K-15},{MT=Tsubakimoto},{V=3},{POD=229},{POT=0},{AN=0},{BWX=200,300,400,500,600,700,800,900,1000},{LX=[110:600]},{LXIVH=[110:600]},{XCF=MIN},{PART1=MMX300_FL_1_2_1},{PART2=MMX300_D_8_2},{PART3=MMX300_T_1_2},{MIDP3=},{PART4=MMX300_T_1_2},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=},{PPATH=../../parts/mmx300_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MT
Motor type
ⁿ/ₐ
MMX300-VG-FG-310-200-110-...
Tsubakimoto
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表