您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
polski
русский
English
RS 60 - Shutter, manual operation, DN 600
MAICO
Accessories
Outgoing air and outside air flow
Shutters
RS
Powered by
CAD模型選擇
{maico/13_accessories/outgoing_air_and_outside_air_flow/shutters/rs/rs_60.prj},{NB=0151.0345(architecture400)},{ARTNR=0151.0345},{CTN=84149000},{LODDEST=architecture},{LODLEVEL=400},{AD=Ventilation and air extraction},{I=outside},{IS=Wall},{IP=vertical / horizontal},{M=Synthetic material, weather and UV resistant},{C=Traffic white, similar to RAL 9016},{LC=Silver grey},{W=3.7},{TS=electrical / manual},{NS=600},{WD=684},{H=684},{D=42},{AT=60},{PU=1},{R=C},{GE=4012799513452},{A=622},{DX=615},{E=598},{SA700ID17=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
AD
Air direction
ⁿ/ₐ
I
Installation
ⁿ/ₐ
IS
Installation site
ⁿ/ₐ
IP
Installation position
ⁿ/ₐ
M
Material
ⁿ/ₐ
C
Colour
ⁿ/ₐ
LC
Lamella colour
ⁿ/ₐ
W
Weight
[kg]
TS
Type of shutter
ⁿ/ₐ
NS
Nominal size
[mm]
WD
Width
[mm]
H
Height
[mm]
D
Depth
[mm]
AT
Ambient temperature
[°C]
PU
Packing unit
[piece(s)]
R
Range
ⁿ/ₐ
GE
GTIN (EAN)
ⁿ/ₐ
A
ⁿ/ₐ
DX
ⁿ/ₐ
E
ⁿ/ₐ
SA700ID17
ⁿ/ₐ
0151.0345
0151.0345
84149000
Ventilation and air extra...
outside
Wall
vertical / horizontal
Synthetic material, weath...
Traffic white, similar to...
Silver grey
3.7
electrical / manual
600
684
684
42
60
1
C
4012799513452
622
615
598
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表