Nederlands
polski
中文
中文
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, french, polish, chinese
English as original or default language
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
包含零部件配置的图片
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-DGL-Z-RK-NR15C-GT4 - 用于双股滚子链 GT4 Winner DIN ISO 606(原 DIN 8187)的连接链节,特级,No. 15/C
MÄDLER
驱动元件
滚子链
双滚子链
双股滚子链 GT4 Winner DIN ISO 606(原 DIN 8187),优质
Powered by
CAD模型選擇
{maedler/antriebselemente/rollenketten/zweifach-rollenketten/z-rk_gt4-winner_diniso606/gekr_dgl_nr15-c_z-rk_gt4-winner.prj},{NB=12600500W},{DINISONR=10 B-2},{ARTNR=12600500W},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.},{BZ=Gekröpftes Doppelglied GT4 Winner, Nr. 15/C},{PB1=15,875 x 9,65},{ZOLL=5/8 x 3/8},{P=15.875},{B1=9.65},{B2=12.65},{RD=10.16},{BD=5.08},{B5=35.7},{PT=16.59},{B7=4.1},{BK=44.5},{GEW=62},{B3=13.41},{B4=19.6},{H3=14.70},{BU=6.60},{L1=7.62},{L2=7.62},{C=0.10},{LS1=1.50},{LS2=1.50},{TYP=0},{TN=bo_nr15-c_z-rk_gt4_15.875},{CTN=73151900},{PPATH=gekr_dgl_nr15-c_z-rk_gt4-winner_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
DINISONR
DIN ISO编号
ⁿ/ₐ
ARTNR
产品编号
ⁿ/ₐ
MATK
材料简述
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
HW
备注
ⁿ/ₐ
BZ
名称
ⁿ/ₐ
PB1
p x b1min. - 节距x内宽
[mm]
ZOLL
p x b1min. - 节距x内宽
[英寸]
GEW
重量
[g]
CTN
海关税则号
ⁿ/ₐ
12000500W
05 B-2
12000500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
8 x 3
-
6
73151900
12100500W
06 B-2
12100500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
9,525 x 5,72
3/8 x 7/32
15
73151900
12500500W
08 B-2
12500500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
12,7 x 7,75
1/2 x 5/16
38
73151900
12600500W
10 B-2
12600500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
15,875 x 9,65
5/8 x 3/8
62
73151900
12700500W
12 B-2
12700500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
19,05 x 11,68
3/4 x 7/16
99
73151900
12800500W
16 B-2
12800500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
25,4 x 17,02
1" x 17,02mm
183
73151900
12900500W
20 B-2
12900500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
31,75 x 19,56
1 1/4 x 3/4
245
73151900
12950500W
24 B-2
12950500W
Stal
特殊链条钢
使用偏移链接,功率和断裂负荷减少20%。
合过渡双链节 GT4 Winner, No. 15...
38,1 x 25,4
1 1/2 x 1
458
73151900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表