目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X6094
MACHINE ENGINEERING CORPORATION
PPU (Cam type)
Semi-Long Type
Powered by
CAD模型選擇
{machine_engineering/ppu_cam_type/semi_long_type/x6094_asmtab.prj},{NB=X6094-LD-0.2-60-1.6(1.6MCR1-1220)},{IDNR=},{TYPE=Supply cam},{V=Three-Phase 200VAC},{F=60Hz},{CT=1.6},{MC=MCR1-12},{SS=2},{MCC=0},{TP=},{CTX='1.6','1.9','2.3'},{X=6},{VERS=1},{PPATH=x6094_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
F
Frequency
ⁿ/ₐ
X6094-LD-100-50-1.9
X6094-LD-100-50-1.9
Cam for supply
Single-Phase 100VAC
50Hz
X6094-LD-100-60-1.6
X6094-LD-100-60-1.6
Cam for supply
Single-Phase 100VAC
60Hz
X6094-LD-200-50-1.9
X6094-LD-200-50-1.9
Cam for supply
Single-Phase 200VAC
50Hz
X6094-LD-200-60-1.6
X6094-LD-200-60-1.6
Cam for supply
Single-Phase 200VAC
60Hz
X6094-LD-0.2-50-1.9
X6094-LD-0.2-50-1.9
Cam for supply
Three-Phase 200VAC
50Hz
X6094-LD-0.2-60-1.6
X6094-LD-0.2-60-1.6
Cam for supply
Three-Phase 200VAC
60Hz
X6094-UD-100-50-1.9
X6094-UD-100-50-1.9
Cam for discharge
Single-Phase 100VAC
50Hz
X6094-UD-100-60-1.6
X6094-UD-100-60-1.6
Cam for discharge
Single-Phase 100VAC
60Hz
X6094-UD-200-50-1.9
X6094-UD-200-50-1.9
Cam for discharge
Single-Phase 200VAC
50Hz
X6094-UD-200-60-1.6
X6094-UD-200-60-1.6
Cam for discharge
Single-Phase 200VAC
60Hz
X6094-UD-0.2-50-1.9
X6094-UD-0.2-50-1.9
Cam for discharge
Three-Phase 200VAC
50Hz
X6094-UD-0.2-60-1.6
X6094-UD-0.2-60-1.6
Cam for discharge
Three-Phase 200VAC
60Hz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表